Wearables
Wearables Content
Description
Wearables include a growing number of innovative devices designed to deliver convenient, high-quality functionality to consumers across a variety of use cases. These devices include smartwatches, virtual reality and augmented reality glasses and headsets, fitness trackers, and more. These devices typically offer multi-standard wireless connectivity — from Bluetooth and Wi-Fi to cellular baseband — as well as smart features like smart or contactless payment, biosensing, music or video playback, and touch/voice command capability. These high levels of functionality are expected to perform reliably with minimal heat output and long battery life in an unobtrusive, comfortable form factor for users. Because wearables are designed to remain on the user’s person, they also need to be durable enough to be able to withstand harsh conditions and wide temperature ranges.
Our converters, WLED drivers, regulators, USB and load switches, and display power supplies offer compact, highly efficient solutions to create new wearable designs that not only keep pace with but exceed customer expectations. These parts help simplify the design process by minimizing the number of required rails and offering higher power density in smaller solution sizes.
MPS’s highly efficient, cost-effective solutions provide everything needed to design and power the next generation of wearables.
Our converters, WLED drivers, regulators, USB and load switches, and display power supplies offer compact, highly efficient solutions to create new wearable designs that not only keep pace with but exceed customer expectations. These parts help simplify the design process by minimizing the number of required rails and offering higher power density in smaller solution sizes.
MPS’s highly efficient, cost-effective solutions provide everything needed to design and power the next generation of wearables.
Block Diagram
Select parts to expand information in chart below
Components List
Technical Forum
Questions answered by MPS engineers in 24h
Battery powered wearable, lowest possible V_in for 3.3V V_out?
Hello, I'm considering to use the MPM3810 or MPM3820 for a battery powered and wearable controller. The system requires a single 3.3V rail capable of ...
INTEGRATED INDUCTOR POWER MODULES
Sporadic false errors from MP2720A
Hello everyone, I am having a problem using the MP2720A charge controller. We are currently developing a control unit for a wearable device that is po...
BATTERY MANAGEMENT
Smallest MPS Angular Encoder device
Hi Hongxin, welcome at the MPS Forum! The MA782 is the smallest MPS MagAlpha sensor and it is the world's smallest absolute ICEncoder® . It´s size i...
MOTOR DRIVERS/SENSORS
Log in to your account
Create New Account