LED Flash Drivers

MPS' LED flash drivers offer flexible characteristics, including adjustable switching frequency, configurable current limit, high current accuracy, NTC detection an I2C digital interface, and advanced CSP and QFN packages to allow for a small PCB size.

Single- and Dual-Channel Options

Up to 2A Programmable Flash Current

Small CSP and QFN Packages

 

Thermal Performance
High efficiency
packaging technology
Optimize Designs
Wide dimming ratio
and proprietary control method
High EMI performance
No audible noise

Show Columns
Status
MPS Inventory
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Number of Channels
Iout (max) (A)
fsw (min) (MHz)
Type
Package (mm)
Features
MPSafe
MPL
Product URL
Vin (min) (V)
Vin (max) (V)
Vout (max) (V)
Number of Channels
Iout (max) (A)
fsw (min) (MHz)
Type
Package (mm)
Features
MPS
1
2
1.35
1/2/3/4
Boost
Charge Pump
QFN-16 (3x3)
WLCSP-20 (1.6x2)
WLCSP-9 (1.7x1.7)
2A Boost
Charge Pump
Flash LED Driver with 2A/Ch
I2C Interface
NFC Application
Sync Rectification Output Disconnect
Is MPSafe Has MPL Product URL
     
MP3214
500mA LED Camera Flash
Buy On MPS 2.7 5.5 1 0.5 1.35 Charge Pump QFN-16 (3x3) Charge Pump 1 0 https://www.monolithicpower.com/en/mp3214.html
MP3336

2x2A Boost WLED Camera Flash Driver

Buy On MPS 2.7 5.5 5.5 2 4 1/2/3/4 Boost WLCSP-20 (1.6x2) Flash LED Driver with 2A/Ch, I2C Interface 1 0 https://www.monolithicpower.com/en/mp3336.html
MP3336A

Dual-Channel, Flash LED Driver with 2A/Ch and I2C Interface

Buy On MPS 2.7 5.5 5.5 2 4 1/2/3/4 Boost WLCSP-20 (1.6x2) Flash LED Driver with 2A/Ch, I2C Interface, NFC Application 1 0 https://www.monolithicpower.com/en/mp3336a.html
MP3331
2A Boost WLED Driver for Smart Phone Camera Flash
Buy On MPS 2.7 5.5 1 2 1/2/3/4 Boost WLCSP-9 (1.7x1.7)
2A Boost, I2C Interface, Sync Rectification Output Disconnect
1 0 https://www.monolithicpower.com/en/mp3331.html
No more parts left for display.