Advanced WLED Driver for LCD Backlighting and VR Applications: MP3314

Precision Control and Efficiency in LED Backlight Driving Applications

The MP3314 is a 6-channel boost WLED driver with a digital interface, designed to provide unmatched efficiency and dimming control. Ideally suited for small display panels, it supports a broad input voltage range and up to 60mA per channel. The applications for this versatile LED driver include LCD panels in tablets, notebook backlighting, and VR experiences.

Features include:

  • Wide 3V to 30V input voltage range
  • Supports PWM, analog, and mixed dimming for precise brightness control
  • Up to 93% efficiency
  • Robust protection features ensure reliability

Related Detail Pages: