- HR1210
HR1210
Multi-Mode PFC and Current Mode LLC Digital Combo Controller Configurable through UART Interface
Session textval
Session Titefor popup
- LLC ControlDigital and Current Mode
- PFC Control ModeDigital CCM/DCM
- TopologyPFC + LLC
- High-Voltage Start-UpYes
- TypePFC+LLC Controller
- Package (mm)SOIC-20, TSSOP-20
- GradeCatalog
- Vin (min) (V)57
- Vin (max) (V)707.1
- Vbr (V)700
- Active PFCYes
- IsolatedYes
- Isolated LLCYes
- Isolated FlybackNo
- Non-IsolatedNo
- Vac (max) (V)500
- Vac (min) (V)40
- Internal MOSFETYes
- Pout (max) (W) (Recommended)1000
- Low Side RectificationNo
- High Side RectificationNo
- Vin (max) (V) AC500
- Vin (min) (V) AC40
- Secondary Synchronous RectificationNo
The HR1210 is a multi-mode PFC and current mode LLC combo controller that is configurable through a UART interface. This power-saving device achieves optimal power supply efficiency over a wide operating range.
The device uses a PFC controller with a patented digital average current control scheme to achieve hybrid CCM and DCM operation. DCM operation reduces the switching frequency under light loads to improve efficiency. Higher power factor (PF) is achieved under light loads with a digital input capacitor and current compensation method. Under heavy loads, CCM operation reduces the peak current in MOSFETs, so the controller can be implemented across a wide load range.
The HR1210 implements current control mode in the LLC stage to easily achieve stability and fast response. In addition, three operation modes are implemented based on the load conditions: steady state mode, skip mode, and burst mode. This optimizes efficiency in different load conditions independently. The key zero-voltage switching (ZVS) feature of the LLC converter greatly benefits the efficiency performance; this feature is guaranteed by the adaptive dead time of the high-side and low-side gate drivers. Any capacitive operation is effectively prevented in the HR1210.
The device uses a high-voltage current source within the IC for start-up. The traditional start-up resistor or external circuit can be removed. The high-voltage current source is also implemented as an X-capacitor (also called a Class X capacitor) discharger when the AC input is in dropout mode, so the resistor for the X-capacitor discharger can be removed.
Protection features include over-temperature protection (OTP), PFC open-loop protection (OLP), over-voltage protection (OVP), over-current limit (OCL), LLC over-current protection (OCP), SO pin protection, and over-power protection (OPP). The HR1210 is available in SOIC-20 and TSSOP-20 packages.
-
Show more
Show less
Features & Benefits
- General System Features
- HV Current Source for Start-Up
- Smart X-Capacitor Discharges during AC Dropout, Approved by IEC62368 and IEC60950
- UART Interface to Configure Parameters
- User-Friendly GUI
- PFC Controller
- CCM/DCM Multi Mode PFC Control with High Efficiency from Light-Load to Full Load
- Operate up to 250kHz
- High PF from Input Capacitor Current Compensation
- Configurable Frequency Jittering
- Configurable Soft Start
- Configurable AC input Brown-In/Out
- Cycle-by-Cycle Current Limit
- OLP, OVP Protection
- LLC Controller
- 600V High-Side Gate Driver with Integrated Bootstrap Diode and High dV/dt Immunity
- Current Mode Control
- Operate up to 500kHz in Steady State Mode
- Adaptive Dead Time Adjustment with Minimum and Maximum Limit
- Burst/Skip Mode Switching at Light Load
- Configurable Soft Start
- Configurable DC Input Brown-In/Out
- Capacitive Mode Protection
- OCP, OPP Protection with Auto-Restart or Latch
- Configurable Protection on SO Pin
Active Part Numbers:
HR1210GY-xxxx-Z HR1210GY-xxxx-P HR1210GY-0000-Z HR1210GY-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
HR1210 Resources
-
PRODUCT CATEGORY
AC-DC PRODUCT SELECTORPRODUCT CATEGORY -
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
PRODUCT CATEGORY
PFC/LLC COMBO CONTROLLERPRODUCT CATEGORY -
PRODUCT
MP6925APRODUCTFast Turn-off, CCM/DCM Compatible Dual-LLC Synchronous Rectifier with improved Noise Immunity, and enhanced driver for fast switching
-
PRODUCT
MP6924APRODUCTFast Turn-Off, CCM/DCM Compatible, Dual LLC Synchronous Rectifier with lmproved Noise Immunity
-
PRODUCT
MP6908APRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6908PRODUCTFast Turn-Off Intelligent Rectifier with No Need for Auxiliary Winding
-
PRODUCT
MP6924PRODUCTFast Turn-Off, CCM/DCM Compatible Dual LLC Synchronous Rectifier with Low Sleep Mode Current
-
PRODUCT
HF500-15PRODUCTFull-Featured Flyback Regulator with integrated 700V MOSFET, up to 15W
-
PRODUCT
HR1000APRODUCTResonant half-bridge controller
-
PRODUCT
HFC0500PRODUCTFixed-Frequency Flyback Controller with Ultra-Low, No-Load Power Consumption
-
PRODUCT
HR1215PRODUCTMulti-Mode PFC and Current Mode LLC Controller without Shutdown during X-Capacitor Discharge Period
-
PRODUCT
HR1213PRODUCTMulti-Mode PFC and Current Mode LLC Combo Controller Supporting both AC and DC Inputs with Configurable Bias Options
-
PRODUCT
HR1002APRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment and Capacitive Mode Protection
-
PRODUCT
MP6908LPRODUCTFast Turn-Off Intelligent Rectifier with No Auxiliary Winding Requirement
-
PRODUCT
MP4078PRODUCTPrimary-Side Control, CV Output, Single-Stage Offline Controller with Active PFC
-
PRODUCT
HR1002PRODUCTEnhanced LLC Controller with Robust Adaptive Dead-Time Adjustment
-
PRODUCT
MP6972PRODUCTCCM/DCM Flyback Ideal Diodewith Integrated100V/17mΩ MOSFETwith Slew Rate Detection
-
PRODUCT
MP6928APRODUCTFast Turn-Off, Dual-Channel Intelligent Rectifier with Adaptive Forward Regulation Voltage and Ultra-Low Sleep Mode Current
-
PRODUCT
MP6973PRODUCTCCM/DCM Flyback Ideal Diode with Integrated 100V/14mΩ MOSFET with Slew Rate Detection
-
PRODUCT
HF920BPRODUCT900V, Fixed-Frequency, EMI-Optimized Flyback Regulator with Ultra-Low Standby
-
PRODUCT
MP44018APRODUCTCrM/DCM Multi-Mode PFC Controller with Enhanced Light-Load Efficiency
-
PRODUCT
HFC0100PRODUCTQuasi-Resonant Flyback Controller
-
PRODUCT
MP171APRODUCT700V, Non-Isolated, Offline Regulator, Up to 60mA Output Current with Improved EMI Performance
-
PRODUCT
MP173APRODUCT700V, Non-Isolated, Offline Regulator, Up to 280mA Output Current with Improved EMI Performance
Log in to your account
Create New Account