Hall-Effect Current Sensor for Power Supplies: MCS1805
Compact, Configurable Current Sensor with UL and TUV Certification
Explore the MCS1805, MPS's advanced Hall-effect current sensor IC, designed for superior AC or DC current sensing in applications like uninterruptable power supplies (UPS) and switch-mode power supplies. With a robust 3kVRMS isolation voltage and adhering to IEC 62368-1 standards, this sensor ensures top-notch performance without compromising safety.
Features:
- 3.3V or 5V Single Supply Options
- Working Voltage Up to 580VRMS
- Over-Current Detection (OCD) with Configurable OC Threshold
- UL and TUV Certified
- Available in a Tiny SOIC-8 Package
Related Detail Pages:
Log in to your account
Create New Account