- MP5494
MP5494
Session textval
Session Titefor popup
- Integrated PowerNo
- # of ADC Channels18
- ADC Resolution (bps)12
- # of DAC Channels16
- DAC Resolution (bps)12
- Interface TypeI2C, SPI
- Package (mm)WLCSP-56 (3.6x3.5)
- GradeCatalog
The MP5494 is a high-accuracy, high-integration analog front-end for photonics control. It integrates 4-channel, 12-bit current sources (IDACs); 12-channel, 12-bit configurable voltage outputs (VDACs); 12-channel multi-function input/outputs (I/Os) for voltage and current monitor input; and a 6-channel voltage analog-to-digital converter (ADC) input.
The IDACs provide a 300mA current source in each channel for laser diode driving, and the VDACs can provide configurable voltage for heaters with up to ±30mA of current capability. The photodetector (MPD) current monitor function can be supported by the multi-function I/Os, which feature selectable current-source and current-sink modes.
The MP5494 integrates a 12-bit ADC that can be selected to monitor the 12-channel multi-function I/O current or voltage, ADC1 through ADC6 voltage, IDAC1 through IDAC4 voltage, or the 4 power sources' voltages.
The MP5494 requires a minimal number of external components and is available in a space-saving WLCSP-56 (3.6mmx3.5mm) package.
-
Show more
Show less
Features & Benefits
- 4-Channel, 12-Bit Current Sources (IDACs):
- Up to 300mA per Channel
- Channel Parallel Mode for Up to 1200mA Current Source
- Separate EN Pin for Each Channel with Fast On/Off Control
- 120mV Voltage Drop at 200mA
- 12-Channel, 12-Bit Voltage Sources (VDACs):
- 0V to 2.5V or 0V to 5V Range Options
- ±30mA Current Sink/Source Capability
- 12-Channel, Multi-Function Input-Output (I/O) for Photodetector (MPD) Monitor:
- Supports Sink/Source Current Monitor
- Configurable Pin Regulation Voltage
- 12-Bit Integrated Analog-to-Digital Converter (ADC) for Voltage and Current Monitoring
- 6-Channel Voltage ADC Input
- 2.9V to 5.5V Operating Voltage Range
- 1MHz I2C Interface with 7 Selectable Target Addresses
- 10MHz SPI Interface
- Available in a WLCSP-56 (3.6mmx3.5mm) Package
Active Part Numbers:
MP5494GC-xxxx-Z MP5494GC-xxxx-P MP5494GC-0000-Z MP5494GC-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5494 Resources
-
PRODUCT CATEGORY
INTEGRATED ADC+DACSPRODUCT CATEGORY -
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP8850PRODUCT2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MP1609LPRODUCT5.5V, 8A, 700kHz, Synchronous Step-Down Converter with 4.5μA IQ in a QFN-7 (2mmx3mm) Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MP5446APRODUCT2.7V to 5.5V with Quad Peak 6A, Short EN On/Off Delay Buck Converters and Dual LDOs PMIC with I2C Interface
-
PRODUCT
MP8887PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP
-
PRODUCT
MP8880APRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP5088PRODUCT5.5V, 15A, Low 2mΩ RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MP5046PRODUCT60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
PRODUCT
MPM3695-15PRODUCT16V Input, Continuous 15A Power Module
-
PRODUCT
MP5446PRODUCT2.7V to 5.5V with Quad Peak 6A, Buck Converters and Dual LDOs PMIC with I2C Interface
Log in to your account
Create New Account