MP8850
2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface
Session textval
Session Titefor popup
- Vin (min) (V)2.9
- Vin (max) (V)5.5
- Iout (max) (A)30
- Iq (typ) (mA)3.3
- fsw (max) (kHz)2500
- Control ModeMCOT
- Package (mm)LGA-26 (3x4)
- GradeCatalog
The MP8850 is a fully integrated, stackable, synchronous buck converter with an I2C interface. It provides a complete power solution that integrates the control and power stage, offering excellent efficiency across a wide load range.
By adopting MPS’s proprietary, multi-phase constant-on-time (MCOT) control, it provides ultra-fast transient response and minimizes the required output capacitance (COUT). The I2C interface provides digital configurability and key parameter monitoring.
The device features full protection functions, including over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-voltage protection (OTP).
The MP8850 is available in a compact LGA-26 (3mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2.9V to 5.5V Input Voltage (VIN) Range
- 0.2V to 3.6V Selectable Output Voltage (VOUT)
- 30A Continuous Output Current (IOUT)
- 500kHz to 2.5MHz Selectable Switching Frequency (fSW)
- True Remote Sense
- Multi-Phase Constant-On-Time (MCOT) Control for Fast Transient Response
- Internal 1.7mΩ/0.9mΩ Power MOSFET
- Supports AC/DC Load Line
- Configurable Soft Start (SS) and Soft Shutdown
- Selectable Power-Saving Mode (PSM)/Forced Continuous Conduction Mode (FCCM) for Light Loads
- Accurate Voltage and Current Telemetry
- Multiple One-Time Programmable (OTP) Memory Pages
- Available in an LGA-26 (3mmx4mm) Package
Active Part Numbers:
MP8850GLKT-xxxx-Z MP8850GLKT-xxxx-P MP8850GLKT-0000-Z MP8850GLKT-0000-P MP8850GLKT-0001-Z MP8850GLKT-0001-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8850 Resources
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
PRODUCT CATEGORY
DIGITAL SWITCHING REGULATORPRODUCT CATEGORY -
PRODUCT
MP2421BPRODUCT24V, 20A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
-
PRODUCT
MP2422BPRODUCT24V, 25A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
-
PRODUCT
MP8869HPRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8864PRODUCT4A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8853PRODUCT2.85V to 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with I2C Interface
-
PRODUCT
MP8869NPRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8833APRODUCT1.5A Thermoelectric Cooler Controller with I2C Interface
-
PRODUCT
MP8870PRODUCT18V, 15A, Synchronous Step-Down Converter with Configurable System Settings via I2C and MTP
-
PRODUCT
MP8854PRODUCT2.85V - 18V, 4A, High-Efficiency, Wide-Input,Synchronous, Step-Down Converter withIntegrated Telemetry via I2C Interface
-
PRODUCT
MP8861PRODUCT2.85V - 18V, 6A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8865PRODUCT6A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8869SPRODUCT2.85-18V, 12A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8847PRODUCT6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8868PRODUCT10A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8867PRODUCT8A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
ARTICLE
ANALOG SIGNAL VS. DIGITAL SIGNALSARTICLEA signal is an electromagnetic or electrical current that carries data from one system or network to another. In electronics, a signal is often a time-varying voltage that is also an electromagnetic wave carrying information, though it can take on other forms, such as current. There are two main types of signals used in electronics: analog and digital signals. This article discusses the correspond...
-
ARTICLE
DIGITAL COMMUNICATION IN POWER SUPPLY APPLICATIONSARTICLEDespite the increasing popularity of digital interfaces, it is not widely understood how a power subsystem’s digital interface can benefit a specific electronic application. This article summarizes the aspects of common physical interfaces and protocols available today, using MPS digital power solutions as examples for a variety of applications. Digital communication and control benefit pow...
-
PRODUCT
MP8796BPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
REFERENCE DESIGN
VERSAL ACAP HIGHEST EFFICIENCY I2C 8 POWER RAIL REFERENCE DESIGNREFERENCE DESIGN -
REFERENCE DESIGN
VERSAL ACAP HIGHEST EFFICIENCY I2C POWER MANAGEMENT REFERENCE DESIGNREFERENCE DESIGN -
PRODUCT
MP8848PRODUCT6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8845PRODUCT5A, 6V Highly-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8869WPRODUCTHigh-Efficiency, 12A, 18V, Synchronous Step-Down Converter with I2C Interface
Log in to your account
Create New Account