MP8869H
18V, 12A, High-Efficiency, Wide-Input, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
Session textval
Session Titefor popup
- Vin (min) (V)2.85
- Vin (max) (V)18
- Iout (max) (A)12
- Iq (typ) (mA)0.42
- Vfb (V)0.72
- fsw (max) (kHz)1250
- Control ModeCOT Control
- Package (mm)QFN-14 (3x4)
- GradeCatalog
The MP8869H is a high-frequency, synchronous, rectified, step-down switch-mode converter with an I2C control interface. The MP8869H offers a fully integrated solution that achieves up to 12A of continuous current and 15A of peak output current (IOUT), with excellent load and line regulation across a wide input supply voltage (VIN) range.
The output voltage (VOUT) level can be controlled on the fly via the I2C serial interface. The reference voltage (VREF) range can be adjusted from 0.6V to 1.108V in 4mV steps. The voltage slew rate, frequency, current limit, hiccup/latch-off protection, enable, and power-saving mode are also adjustable via the I2C interface.
Constant-on-time (COT) control operation provides fast transient response. An open-drain power good (PG) pin indicates whether VOUT is within the nominal range. Full protection features include over-voltage protection (OVP), over-current protection (OCP), and thermal shutdown.
The MP8869H is available in a QFN-14 (3mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Output Voltage (VOUT) Adjustable Up to 5.5V Using the FB Pin
- Wide 2.85V to 18V Operating Input Voltage (VIN) Range
- 12A Continuous/15A Peak Output Current (IOUT)
- 1% Internal Reference Accuracy
- I2C-Configurable Reference Voltage (VREF) Range from 0.6V to 1.108V in 4mV Steps with Slew Rate Control
- 5% Accuracy VOUT and IOUT Monitoring via the I2C
- Selectable Pulse-Frequency Modulation (PFM)/Pulse-Width Modulation (PWM) Mode, Adjustable Frequency and Current Limit via the I2C
- Four Different, Selectable I2C Addresses
- External Soft Start (SS)
- Open-Drain Power Good (PG) Indication
- Output Over-Voltage Protection (OVP), Hiccup/Latch-Off Over-Current Protection (OCP)
- Available in a QFN-14 (3mmx4mm) Package
Active Part Numbers:
MP8869HGL-Z MP8869HGL-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP8869H Resources
-
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
ENTERPRISE SSDS (PCIE NVME, & SAS)APPLICATIONEnterprise SSDs (PCle NVMe, & SAS) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
PRODUCT CATEGORY
DIGITAL SWITCHING REGULATORPRODUCT CATEGORY -
PRODUCT
MP8850PRODUCT2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface
-
PRODUCT
MP2421BPRODUCT24V, 20A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
-
PRODUCT
MP2422BPRODUCT24V, 25A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
-
PRODUCT
MP8864PRODUCT4A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8853PRODUCT2.85V to 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with I2C Interface
-
PRODUCT
MP8869NPRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8833APRODUCT1.5A Thermoelectric Cooler Controller with I2C Interface
-
PRODUCT
MP8870PRODUCT18V, 15A, Synchronous Step-Down Converter with Configurable System Settings via I2C and MTP
-
PRODUCT
MP8854PRODUCT2.85V - 18V, 4A, High-Efficiency, Wide-Input,Synchronous, Step-Down Converter withIntegrated Telemetry via I2C Interface
-
PRODUCT
MP8861PRODUCT2.85V - 18V, 6A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8865PRODUCT6A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8869SPRODUCT2.85-18V, 12A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8847PRODUCT6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8868PRODUCT10A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8867PRODUCT8A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
ARTICLE
ANALOG SIGNAL VS. DIGITAL SIGNALSARTICLEA signal is an electromagnetic or electrical current that carries data from one system or network to another. In electronics, a signal is often a time-varying voltage that is also an electromagnetic wave carrying information, though it can take on other forms, such as current. There are two main types of signals used in electronics: analog and digital signals. This article discusses the correspond...
-
ARTICLE
DIGITAL COMMUNICATION IN POWER SUPPLY APPLICATIONSARTICLEDespite the increasing popularity of digital interfaces, it is not widely understood how a power subsystem’s digital interface can benefit a specific electronic application. This article summarizes the aspects of common physical interfaces and protocols available today, using MPS digital power solutions as examples for a variety of applications. Digital communication and control benefit pow...
-
PRODUCT
MP8796BPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
REFERENCE DESIGN
VERSAL ACAP HIGHEST EFFICIENCY I2C 8 POWER RAIL REFERENCE DESIGNREFERENCE DESIGN -
REFERENCE DESIGN
VERSAL ACAP HIGHEST EFFICIENCY I2C POWER MANAGEMENT REFERENCE DESIGNREFERENCE DESIGN -
PRODUCT
MP8848PRODUCT6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8845PRODUCT5A, 6V Highly-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
Log in to your account
Create New Account