MP2422B
24V, 25A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
Session textval
Session Titefor popup
- Vin (min) (V)3.6
- Vin (max) (V)24
- Iout (max) (A)25
- Iq (typ) (mA)0.23
- Vfb (V)0.4
- fsw (max) (kHz)1000
- Control ModeCOT Control
- Package (mm)TLGA-36 (5x5)
- GradeCatalog
The MP2422B is a fully integrated, high-frequency, synchronous buck converter with an I2C/PMBus control interface. It offers a very compact solution that achieves up to 25A of output current (IOUT), with excellent load and line regulation across a wide input supply voltage (VIN) range. The MP2422B operates at high efficiency over a wide IOUT load range.
The MP2422B adopts an internally compensated constant-on-time (COT) control mode that provides fast transient response and eases loop stabilization. Its operation frequency can be configured from 300kHz to 1MHz, pulse-width modulation (PWM) frequency (fPWM), or pulse-frequency modulation (PFM) via the I2C.
An open-drain power good (PG) signal indicates whether the output voltage (VOUT) is within its nominal range. PG is clamped at about 0.7V with an external pull-up voltage if the input supply fails to power the MP2422B.
Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MP2422B requires a minimal number of readily available, standard external components, and is available in a TLGA-36 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Wide 3.6V to 24V Input Voltage (VIN) Range
- Differential Output Voltage (VOUT) Remote Sense
- 25A Continuous Output Current (IOUT)
- Adaptive Constant-On-Time (COT) for Ultra-Fast Transient Response
- 1% Reference Voltage Accuracy
- I2C-Configurable Reference Voltage (VREF) from 0.3V to 1.536V (in 1.5mV Steps) with Slew Rate Control
- Selectable Pulse-Frequency Modulation (PFM)/Forced Pulse-Width Modulation (PWM) Mode, Adjustable Frequency, and Current Limit via the I2C Interface
- 7 Different Selectable I2C Addresses
- Open-Drain Power Good (PG)/PMBus Alert Selectable via the I2C
- PG Active Clamped at Low Level during Power Failure
- Configurable Soft Start (SS)
- Pre-Biased Start-Up
- Over-Current Protection (OCP), Under-Voltage Protection (UVP), Under-Voltage Lockout (UVLO), Thermal Shutdown, and Over-Voltage Protection (OVP)
- Available in a TLGA-36 (5mmx5mm) Package
- Optimized Performance with MPS Inductor MPL-AY Series
Active Part Numbers:
MP2422BGLUTH-xxxx-Z MP2422BGLUTH-xxxx-P MP2422BGLUTH-0001-Z MP2422BGLUTH-0001-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
Recommended Inductors
Inductor Selector Tool
MP2422B Resources
-
APPLICATION
NETWORK-ATTACHED STORAGE (NAS)APPLICATIONNetwork-attached storage (NAS) is a data storage option that is quickly growing in popularity. A NAS system is a centralized storage server that is connected to a network and able to be accessed by any authorized user within the network. These systems provide convenience and flexibility by being able to be physically stored and maintained on-site, as well as the ability to have their storage scale...
-
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
APPLICATION
WIRELESS ACCESS POINT SYSTEMSAPPLICATIONWireless connectivity is at the heart of most modern technology, and the need for strong, secure wireless performance is only growing with IoT and the popularity of smart devices. Wireless access point systems can be separate from or part of switches and routers, and are what enable WiFi devices to connect to a wireless network, which ultimately links to a wired access point such as Ethernet. Thes...
-
APPLICATION
MULTI-FUNCTION PRINTERSAPPLICATIONMulti-function printers typically offer printing, scanning, copying, and sometimes more features within one consumer device. Both inkjet and laser printers are incorporating more features, easier wireless connectivity, and smoother user interfaces into new designs. These all-in-one printers must be able to quickly print or image high-quality renditions of documents or photos, and energy-saving tre...
-
PRODUCT CATEGORY
DIGITAL SWITCHING REGULATORPRODUCT CATEGORY -
PRODUCT
MP8850PRODUCT2.9V to 5.5V, 30A, Stackable, High-Efficiency, Synchronous Buck Converter with I2C Interface
-
PRODUCT
MP2421BPRODUCT24V, 20A, Digital, Synchronous Step-Down Converter with Differential Remote Sense and Configurable System Settings via I2C and OTP
-
PRODUCT
MP8869HPRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8864PRODUCT4A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8853PRODUCT2.85V to 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with I2C Interface
-
PRODUCT
MP8869NPRODUCT18V, 12A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8833APRODUCT1.5A Thermoelectric Cooler Controller with I2C Interface
-
PRODUCT
MP8870PRODUCT18V, 15A, Synchronous Step-Down Converter with Configurable System Settings via I2C and MTP
-
PRODUCT
MP8854PRODUCT2.85V - 18V, 4A, High-Efficiency, Wide-Input,Synchronous, Step-Down Converter withIntegrated Telemetry via I2C Interface
-
PRODUCT
MP8861PRODUCT2.85V - 18V, 6A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8865PRODUCT6A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8869SPRODUCT2.85-18V, 12A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
-
PRODUCT
MP8847PRODUCT6A, 6V, High-Efficiency, Synchronous, Step-Down Switcher with I2C Interface
-
PRODUCT
MP8868PRODUCT10A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
PRODUCT
MP8867PRODUCT8A, 17V High Efficiency Synchronous Step-Down Converter with I2C Interface
-
ARTICLE
ANALOG SIGNAL VS. DIGITAL SIGNALSARTICLEA signal is an electromagnetic or electrical current that carries data from one system or network to another. In electronics, a signal is often a time-varying voltage that is also an electromagnetic wave carrying information, though it can take on other forms, such as current. There are two main types of signals used in electronics: analog and digital signals. This article discusses the correspond...
-
ARTICLE
DIGITAL COMMUNICATION IN POWER SUPPLY APPLICATIONSARTICLEDespite the increasing popularity of digital interfaces, it is not widely understood how a power subsystem’s digital interface can benefit a specific electronic application. This article summarizes the aspects of common physical interfaces and protocols available today, using MPS digital power solutions as examples for a variety of applications. Digital communication and control benefit pow...
-
PRODUCT
MP8796BPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
REFERENCE DESIGN
VERSAL ACAP HIGHEST EFFICIENCY I2C 8 POWER RAIL REFERENCE DESIGNREFERENCE DESIGN -
REFERENCE DESIGN
VERSAL ACAP HIGHEST EFFICIENCY I2C POWER MANAGEMENT REFERENCE DESIGNREFERENCE DESIGN
Log in to your account
Create New Account