Versal ACAP Highest Efficiency I2C Power Management Reference Design

For more information on reference designs
Response within 2 business days

MPS Products
Part Number | Quantity | Description |
MP8796 | Request Information | |
MP2326 | 4A, 19V, 40µA IQ, High Efficiency, Step-Down Converter with PG and External SS | |
MP2321 | 1 | 19V, 2A, 40µA IQ, High-Efficiency, Constant-On-Time, Step-Down Converter in a QFN (2mmx3mm) Package |
MP8770C | 3V to 17V, 8A, Synchronous Step-Down Converter with Forced CCM | |
MP8796B-3333 | 1 | 16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus |
MP8854 | 3 | 2.85V - 18V, 4A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter with Integrated Telemetry via I2C Interface |
MP8865 | 1 | 6A, 21V High Efficiency Synchronous Step-Down Converter with I2C Interface |
MP20075 | 1 | 3A, DDR Termination Regulator |
Log in to your account
Create New Account