MP8845
Active Part Numbers:
MP8845GC-P MP8845GC-Z
Meaning of P & Z 
Related Products
EV8845-C-02A 5A High Efficient Synchronous Step-Down Switcher with I2C Interface
The EV8845-C-02A is used for demonstrating the performance of MPS’s MP8845. MP8845 is a highly integrated and high frequency synchronous step-down switcher with I2C control interface. It is optimized to support up to 5A load current over an input supply range from 2.7V to 6V with excellent load and line regulation.
Constant frequency hysteretic control mode provides extremely fast transient response and high efficiency. The output voltage level can be controlled, on-the fly through a 3.4Mbps I2C serial interface. Voltage range can be adjusted from 0.6V to 1.1V in 3.9mV steps. Voltage slew rate, switching frequency and power savings mode are also selectable through the I2C interface. Fully protection features includes internal soft start, over current protection and over temperature protection.
MP8845 is available in WLCSP20-1.6mmx2mm package.
Graphical User Interface (GUI) Supported by MPS Used to Configure and Monitor Multiple MPS Digital Power Solutions with an I2C Interface
Learn about our Evaluation Kit
Log in to your account
Create New Account