MP8869W
NOT RECOMMENDED FOR NEW DESIGNS
High-Efficiency, 12A, 18V, Synchronous Step-Down Converter with I2C Interface
MP8869W continues to be in production for existing customers. Please consider this alternative for new designs:
MP8869S
MP8869S
2.85-18V, 12A, High-Efficiency, Synchronous Step-Down Converter with Integrated Telemetry via I2C Interface
Features & Benefits
- Wide 2.85V to 18V Operating Input Range
- 12A Continuous/15A Peak Output Current
- 1% Internal Reference Accuracy
- I2C-Programmable Reference Range from 0.6V to 1.108V in 4mV Steps with Slew Rate Control
- 5% Accuracy Output Voltage and Output Current Monitoring via I2C
- Selectable PFM/PWM Mode, Adjustable Frequency and Current Limit through I2C
- Four Different Selectable I2C Addresses
- External Soft Start (SS)
- Open-Drain Power Good (PG) Indication
- Output Over-Voltage Protection (OVP)
- Hiccup/Latch-Off Over-Current Protection (OCP)
- Available in a QFN-14 (3mmx4mm) Package
… and many more!
Active Part Numbers:
MP8869WGL-P MP8869WGL-Z
Meaning of P & Z 
Related Products
EVKT-8869W 3V-18V, 12A, High-Efficiency, Wide-Input, Synchronous, Step-Down Converter
The MP8869W is a high-frequency, synchronous, rectified, step-down, switch-mode converter with an I2C control interface. The MP8869W offers a fully integrated solution that achieves 12A of continuous and 15A of peak output current with excellent load and line regulation over a wide input supply range.
Highly customizable, the MP8869W is capable of supporting a diverse array of applications. Users can program it via MPS I2C GUI; however, changes made in I2C mode will not be retained once the EVB is powered down.
The EVKT8869W is a valuable evaluation tool well-suited for all types of experience levels, from beginner to expert, and can help users quickly determine if the MP8869W is right for their target application.
High Efficiency, 12A, 18V, Synchronous Step-Down Converter with I2C Interface Evaluation Board
Configure multiple parameters of the MP88xx including output voltage and fsw.
Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately.
Learn about our Evaluation Kit
Log in to your account
Create New Account