Virtual Bench Pro 4.0
Session popupval Session textval Session Titefor popup
Show default content
Description
The Virtual Bench Pro 4.0 is a Graphical User Interface (GUI) supported by MPS used to configure and monitor multiple MPS digital power solutions with an I2 C Interface. This GUI is an intuitive tool that can be used with MPS evaluation kits and helps assist in the evaluation and testing phases of your design.
Hardware & Software Requirements:
USB to I2 C Communication Device EVKT-USBI2C-02
PC running Window 10 or later
.Net Framework 4.0 or later
RAM: 2GB of free RAM
CPU: Any modern CPU
Disk Space: 2GB
Monitor Resolution: 1024x768
Show more
Show less
Features & Benefits
Support PMBus open standard protocol. Common commands, such as setting the output, switching frequency, etc.
Provide tips for the parameter configuration of the digital power solution
Monitor real-time data and displayed values by the GUI, such as:
Input voltage
Output voltage
Output current
Temperature
Warnings and faults
Waveforms of the main signals
Automatically detected MPS digital power solutions
Evaluate MPS devices in an offline mode (with no hardware present)
Allow you to see the most recent programmed parameters through the Log Panel
Access to the MPS Now platform to contact our product experts
Log in to your account
Create New Account