EVKT-USBI2C-02
Active
Communication Interface Device USB to I2C/PMBus, included with product evaluation kit or can be purchased separately.




Product Description
The EVKT-USBI2C-02 is included with product evaluation kits, or it can be purchased separately. EVKT-USBI2C-02 provides the communication interface for USB to I2C or USB to PMBus. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools. USB driver will install automatically or download directly.
The EVKT-USBI2C-02 kit includes:
- 1 USB to I2C communication device interface
- 1 USB cable
- 1 10-pin ribbon cable
- 1 3-pin ribbon cable
- Datasheet and driver files
Product Features
Communication Interface Device USB to I2C/PMBus
Parametrics
Technical Forum
The Other Product category is for any topics that are not covered in the listed categories. Posts can concern details or issues with any such product
The Other Products category is for any topics that are not covered in the listed categories. Posts can concern details or issues with any such product
OTHER PRODUCTS
Mp5087 simulation
I would like to do simulate the mp5087 in Ltspice. The spice model seems to be encrypted. How can I get this to work?
Bill
OTHER PRODUCTS
Current Limiting Operation of an MPS Load Switch
MPS load switches with current limiting will regulate the output current when the current limit is reached. When current limiting, the power loss acro...
OTHER PRODUCTS
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.