MP5096
5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)5.5
- Iout (max) (A)30
- Ilimit (A)Prog.
- Iq (typ) (µA)840
- Channels1
- EnableActive High
- Fault FlagCurrent Limit, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Short-Circuit Protection (SCP)
- Rds(on) (mΩ)1
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)UTQFN-22 (2x4)
The MP5096 is an e-fuse capable of supporting up to 30A of continuous current, covering a 2.7V to 5.5V input voltage (VIN) range. With inrush current control, current monitoring, and 1mΩ on resistance (RDS(ON)) in a tiny package, the device comprises a highly efficient, space-saving solution.
It is equipped with a very accurate current monitoring and a configurable current limit. Soft start (SS) functionality helps avoid inrush current during circuit start-up. The MP5096 also provides a configurable SS time (tSS), output discharge function, over-current protection (OCP), and thermal shutdown.
The MP5096 is available in a UTQFN-22 (2mmx4mm) package.
-
Show more
Show less
Features & Benefits
- 2.7V to 5.5V Input Voltage (VIN) Range
- Integrated 1mΩ Low On Resistance (RDS(ON)) MOSFET
- 10µA Shutdown Current (ISD)
- Configurable Current Limit Up to 30A
- Open-Drain Power Good (PG) Indicator
- Adjustable Start-Up Slew Rate through Soft Start (SS)
- Output Discharge Function
- 500ns Short-Circuit Protection (SCP)
- Over-Temperature Protection (OTP)
- Available in a UTQFN-22 (2mmx4mm) Package
Active Part Numbers:
MP5096GKBU-Z MP5096GKBU-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5096 Resources
-
PRODUCT CATEGORY
VIN (MAX) <=7VPRODUCT CATEGORY -
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
CLIENT SSDSAPPLICATIONClient SSDs are growing in popularity for consumer data storage as an alternative to HDDs. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, growing consumer expectations demand improved speed and performance at a lower cost and smaller s...
-
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
PRODUCT
MP5017APRODUCT3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking in a QFN-12 (2mmx3mm) Package
-
PRODUCT
MP5018PRODUCT5V, 1A-5A Current Limit Switch with Reverse Current Blocking and Output Over-voltage Clamp
-
PRODUCT
MP5013APRODUCT5V, 5A Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8
-
PRODUCT
MP5920PRODUCTHot-Swap Controller and Energy Monitor with PMBus Interface
-
PRODUCT
MP5013EPRODUCT5V, 2A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew Rate Control in a TSOT23-8
-
PRODUCT
MP5017PRODUCT3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5007PRODUCT5V, 1A- 5A Programmable Current Limit Switch
-
PRODUCT
MP5003PRODUCT3.3V, 1A-3A Programmable Current Limit Switch with Auto Enable
-
PRODUCT
MP5002PRODUCT3.3V, 1A-3A Programmable Current Limit Switch
-
PRODUCT
MPM36100PRODUCT14V Input, 10A Module, Synchronous, Step-Down Power Module with PMBus
-
PRODUCT
MPM4720PRODUCT5.5V, 2A, 2MHz, Synchronous Buck-Boost Power Module
-
PRODUCT
MP87390PRODUCT12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology
-
PRODUCT
MPC16253-X-54-2500PRODUCT2.5kW, Regulated 12V Output, Quarter-Brick, Digital DC/DC Power Module
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
MPC22174-170PRODUCTDual-Phase, TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22154-170PRODUCT170A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
Log in to your account
Create New Account