- MPC22154-170
MPC22154-170
Session textval
Session Titefor popup
- Module AssemblyOpen Frame
- Vin (min) (V)4
- Vin (max) (V)16
- Vout (min) (V)0.4
- Vout (max) (V)2
- Iout (max) (A)170
- fsw (min) (kHz)400
- fsw (max) (kHz)2000
- Dimension WxL (mm)8x8
- Dimension (H) (Max) (mm)4.8
- Mounting TypeSurface Mount
- GradeIndustrial
The MPC22154-170 is a dual-phase, non-isolated, high-efficiency step-down power module with Quiet SwitcherTM Technology (QSTTM). It integrates driver MOSFETs (DrMOS) and inductors to provide high efficiency and a small footprint, which is ideal for AI and server applications.
The device has two outputs, which can support both dual-rail operation and single-rail operation. It can achieve up to 170A (85A/phase) of output current (IOUT) across a wide input voltage (VIN) range.
The MPC22154-170 offers many features to simplify system design. It works with tri-state pulse-width modulation (PWM) signal controllers, has Accu-SenseTM current-sensing to monitor the inductor current (IL), and has temperature-sensing to report the junction temperature (TJ).
The MPC22154-170 is available in an LGA-45 (8mmx8mmx4.8mm) package.
-
Show more
Show less
Features & Benefits
- Quiet SwitcherTM Technology (QSTTM) Limits Peak Switching Voltages
- Wide 4V to 16V Input Voltage (VIN) Range
- Up to 170A Output Current (IOUT)
- Accu-SenseTM Current-Sensing (CS)
- Temperature-Sensing
- Compatible with Tri-State Pulse-Width Modulation (PWM) Signals
- Over-Current Protection (OCP)
- Over-Temperature Protection (OTP)
- Fault Reporting
- Typical Weight: 1.6g
- Available in an LGA-45 (8mmx8mmx4.8mm) Package
Active Part Numbers:
MPC22154-170-T
MPC22154-170 Resources
-
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
INTELLI-MODULEPRODUCT CATEGORY -
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT
MPC22174-170PRODUCTDual-Phase, TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC24180-260PRODUCT260A, Four-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22157-A-130PRODUCT130A, Dual-Phase, High-Efficiency Intelli-ModuleTM
-
PRODUCT
MPC22175-130PRODUCT130A, Dual-Phase TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22166-D-130PRODUCT5mm, 130A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22158-130PRODUCT130A, 8mmx8mmx4mm, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC24380-260PRODUCT260A, Four-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22164-A-130PRODUCT9mmx9.9mmx10mm, 130A, 2-Phase, High Power Density Module
-
PRODUCT
MPC22165-A-170PRODUCT9mmx9.9mmx10mm, 170A, 2-Phase, High Power Density Intelli-ModuleTM with Qualified Higher Current Density
-
PRODUCT
MPC22157-130PRODUCT130A, 8mm, Dual-Phase Intelli-ModuleTM with Double-Side Cooling Capability
-
PRODUCT
MPC22166-B-130PRODUCT130A, Dual-Phase Intelli-ModuleTM with Double-Side Cooling Capability
-
PRODUCT
MPC22166-A-130PRODUCT130A, Two-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22168-170PRODUCT16V, 170A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22165-170PRODUCT170A, 2-Phase Intelli-PhaseTM Power Module with Quiet SwitcherTM Technology
-
PRODUCT
MPC22167-130PRODUCT16V, 130A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22164-130PRODUCT130A, 2-Phase Intelli-PhaseTM Power Module with Quiet SwitcherTM Technology
-
PRODUCT
MPC22163-130PRODUCT130A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22161-120PRODUCT120A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP87390PRODUCT12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology
-
PRODUCT
MPC16253-X-54-2500PRODUCT2.5kW, Regulated 12V Output, Quarter-Brick, Digital DC/DC Power Module
-
ARTICLE
THE POWER OF DUAL-PHASE DRMOS TECHNOLOGY IN AI SYSTEMSARTICLEAs AI systems continue to push boundaries, current demands are rapidly increasing. Next-generation AI systems face a critical layout bottleneck caused by escalating current demands that now frequently reach the 1000A to 2000A threshold per socket. To supply this immense demand for low-voltage power stably while minimizing ripple, voltage regulator module (VRM) architectures are forced to aggressi...
Log in to your account
Create New Account