MPC22163-130
Active Part Numbers:
MPC22163-130-T
Related Products
EVMPC22163-2891-Split-02A 130A, Two-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology Evaluation Board
The EVMPC22163-2891-Split-02A is an evaluation board designed to demonstrate the capabilities of the MPC22163-130, a 130A, two-phase Intelli-ModuleTM with Quiet SwitcherTM technology (QST).
The EVMPC22163-2891-Split-02A can deliver up to 130A of load current across a wide operating input voltage (VIN) range. High efficiency can be achieved across a wide output current (IOUT) load range.
The EVMPC22163-2891-Split-02A employs the MP2891 combined with two MPC22163-130 devices that form two power supply rails, which can operate independently.
Protections include configurable VIN under-voltage lockout (UVLO) protection as well as output voltage (VOUT) over-voltage protection (OVP), under-voltage protection, over-current limit (OCL) protection, and over-current protection (OCP).
The MPC22163-130 is available in an LGA-72 (9mmx10mmx7.65mm) package. The EVMPC22163-2891-Split-02A can monitor the MPC22163-130’s VIN, VOUT, IOUT, and temperature.
Learn about our Evaluation Kit
Log in to your account
Create New Account