MPC22164-130
Active Part Numbers:
MPC22164-130-T
Related Products
EVMPC22164-2891-Split-02A 130A, Two-Phase Intelli-Module with Quiet SwitcherTM Technology Evaluation Board
The EVMPC22164-2891-Split-02A is an evaluation board designed to demonstrate the capabilities of the MPC22164-130, a 130A, 2-phase Intelli-Module with Quiet SwitcherTM Technology.
The evaluation board can deliver up to 130A of load current across a wide operating input voltage (VIN) range, and it can achieve high efficiency across a wide output current (IOUT) load range.
The evaluation board employs one MP2891 device and two MPC22164-130 devices. The MP2018-33, a low-power linear regulator, is also integrated because it provides a stable 3.3V power supply for the MP2981 and MPC22164-130. There are two power supply rails that can run independently.
The EVMPC22164-2891-Split-02A can monitor the MPC22164-130’s VIN, output voltage (VOUT), IOUT, and temperature. The EVMPC22164-2891-Split-02A provides configurable VIN under-voltage lockout (UVLO) protection, VOUT over-voltage protection (OVP), under-voltage protection (UVP), over-current limiting (OCL), and over-current protection (OCP).
Learn about our Evaluation Kit
Log in to your account
Create New Account