MP5018
5V, 1A-5A Current Limit Switch with Reverse Current Blocking and Output Over-voltage Clamp
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)5.5
- Iout (max) (A)5
- Ilimit (A)Prog.
- Iq (typ) (µA)210
- Channels1
- EnableActive High
- Fault FlagThermal Fault = Tri-State
- Rds(on) (mΩ)45
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)QFN-12 (2x3)
The MP5018 is a protection device designed to protect circuitry on the output from transients on input (VCC). It also protects VCC from undesired shorts and transients coming from the output.
At startup, inrush current is limited by the slew rate at the output. The slew rate is controlled by a small capacitor at the SS pin. Floating the SS pin provides 13ms soft-start time.
The maximum load at the output is current limited. The magnitude of the current limit is controlled by an external resistor from ILIMIT to GND. Floating ILIMIT pin provides 3A fixed current limit. By controlling the gate voltage of a pair of N-channel MOSFETs, any current flowing from output to input is blocked.
Under Voltage Lockout (UVLO) assures that input is above the minimum operating threshold, before the power device is turned on. If input voltage goes above 5.8V, the output voltage will be limited at 5.8V with fast response.
The EN/Fault pin is a bi-directional, three-level I/O with a weak pull-up. It can be used to enable or disable MP5018, or indicate a fault condition.
The device is available in a QFN12 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- SAS Disable to support DEVSLP or POWER_DOWN
- Wide 4.5V to 14V Operating Input Range
- 5.8V Fast OVP Response
- Reverse Current Blocking
- Integrated 45mΩ Power FET
- Adjustable Current-Limit or Fixed Current Limit when floating ILIMIT pin
- 210μA Typical Low Quiescent Current
- Adjustable Soft Start time
- Fault Indication
- Latch-off Thermal Protection
- Available in QFN12(2mmx3mm) Package
- ESD Compliant to 2kV HBM and 1kV CDM
Active Part Numbers:
MP5018GD-P MP5018GD-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5018 Resources
-
PRODUCT CATEGORY
VIN (MAX) <=7VPRODUCT CATEGORY -
APPLICATION
IR CONTACTLESS THERMOMETERSAPPLICATIONHandheld thermometers provide a direct method for measuring personal body temperature. Contactless thermometers are crucial for cases in which measurements must be taken while minimizing the spread of viral and bacteria contaminants. This allows users in clinical settings, as well as homes and businesses, to get instant results while minimizing contaminant propagation. These portable devices requi...
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
HDDSAPPLICATION -
APPLICATION
FLAT-PANEL TVSAPPLICATIONFlat-panel TVs, including technologies such as 4K, 8K, LCD, and OLED, are a massive consumer market. The popularization of cloud-based streaming services and smart devices have made the design requirements for these TVs more challenging than ever. Customers expect high resolution and brightness displays with exceptional audio quality and a variety of input and interface capabilities — all while ma...
-
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP5017APRODUCT3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking in a QFN-12 (2mmx3mm) Package
-
PRODUCT
MP5013APRODUCT5V, 5A Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8
-
PRODUCT
MP5920PRODUCTHot-Swap Controller and Energy Monitor with PMBus Interface
-
PRODUCT
MP5013EPRODUCT5V, 2A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew Rate Control in a TSOT23-8
-
PRODUCT
MP5017PRODUCT3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5007PRODUCT5V, 1A- 5A Programmable Current Limit Switch
-
PRODUCT
MP5003PRODUCT3.3V, 1A-3A Programmable Current Limit Switch with Auto Enable
-
PRODUCT
MP5002PRODUCT3.3V, 1A-3A Programmable Current Limit Switch
-
PRODUCT
MPM4720PRODUCT5.5V, 2A, 2MHz, Synchronous Buck-Boost Power Module
-
PRODUCT
MPF52012PRODUCTSingle USB PD Controller for DRP and Sink Ports, Supports Firmware Updates and Advanced PDP Management
-
PRODUCT
MP9931PRODUCT100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP1652FPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP4235PRODUCT36V, 6A, Buck-Boost Converter with Four Integrated MOSFETs and I2C Interface
-
PRODUCT
MP8796KPRODUCT16V, 30A, Scalable, Digital, Synchronous Step-Down Converter with PMBus
-
PRODUCT
MP4587PRODUCT80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP1682CPRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter with FCCM in an SOT563 Package
-
PRODUCT
MP1682PRODUCT16V, 2A, 1.1MHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
-
PRODUCT
MP1654LPRODUCT16V, 4A, 600kHz, High-Efficiency, Synchronous Step-Down Converter in an SOT563 Package
Order
Log in to your account
Create New Account