MP5017
NOT RECOMMENDED FOR NEW DESIGNS
3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)5.5
- Iout (max) (A)5
- Ilimit (A)Prog.
- Iq (typ) (µA)210
- Channels1
- EnableActive High
- Rds(on) (mΩ)45
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)QFN-12 (2x3)
The MP5017 is a protection device designed to protect circuitry on the output from transients from the input. Also, it protects the input from unwanted shorts and transients coming from the output.
During start-up, the inrush current is controlled by limiting the slew rate at the output. The slew rate is controlled with a small capacitor at DV/DT.
The maximum load at the output is current limited. The magnitude of the current limit is controlled by an external resistor from ILIMIT to GND. By controlling the gate voltages with a pair of N-channel MOSFETs, any current flowing from the output to the input is blocked.
Under-voltage lockout (UVLO) ensures that the input is above the minimum operating threshold before the power device is turned on. If the input voltage rises above 5.8V, the output voltage is limited quickly to 5.8V. SAS/OV is used to program the input over-voltage protection threshold.
is an open-drain output that reports a fail mode (low level) when any over-current, over-temperature, or output over-voltage is detected.
The MP5017 is available in a QFN-12 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- 3V to 5.5V Continuous Operating Input Range
- 16V Absolute Maximum Input Voltage
- Output Discharge
- SAS/OV Disable to Support DEVSLP or POWER_DOWN
- 5.8V Fast Output OVP Response
- Reverse Current Blocking
- Integrated 45mΩ RDS(ON) Power FET
- Adjustable Current-Limit through ILIMIT
- 210μA Low Quiescent Current
- Programmable Soft-Start Time through DV/DT
- Fast Response for Hard-Short Protection
- Fault Indication for Over-Current, Over-Temperature, and Output Over-Voltage
- OTP Auto-Retry with 76ms Recovery Delay
- Available in a QFN-12 (2mmx3mm) Package
Active Part Numbers:
MP5017GD-P MP5017GD-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5017 Resources
-
PRODUCT CATEGORY
VIN (MAX) <=7VPRODUCT CATEGORY -
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP5017APRODUCT3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking in a QFN-12 (2mmx3mm) Package
-
PRODUCT
MP5018PRODUCT5V, 1A-5A Current Limit Switch with Reverse Current Blocking and Output Over-voltage Clamp
-
PRODUCT
MP5013APRODUCT5V, 5A Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8
-
PRODUCT
MP5920PRODUCTHot-Swap Controller and Energy Monitor with PMBus Interface
-
PRODUCT
MP5013EPRODUCT5V, 2A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew Rate Control in a TSOT23-8
-
PRODUCT
MP5007PRODUCT5V, 1A- 5A Programmable Current Limit Switch
-
PRODUCT
MP5003PRODUCT3.3V, 1A-3A Programmable Current Limit Switch with Auto Enable
-
PRODUCT
MP5002PRODUCT3.3V, 1A-3A Programmable Current Limit Switch
Log in to your account
Create New Account