- MP5007
MP5007
NOT RECOMMENDED FOR NEW DESIGNS
MP5007 continues to be in production for existing customers. Please consider this alternative for new designs:
MP5010S
MP5010S
5V, 1A- 5A Programmable Current Limit Switch
Features & Benefits
- Wide 3.6V-to-18V Operating Input Range
- Integrated 40mO Power FET
- Enable/Fault Pin
- Adjustable Slew Rate for Output Voltage
- Adjustable Current Limit
- Thermal Protection
… and many more!
Session textval
Session Titefor popup
Description
-
Show more
Show less
Features & Benefits
- Integrated 37mO Power FET
- Enable/Fault Pin
- Adjustable Slew Rate for Output Voltage
- Adjustable Current Limit
- Thermal Protection
- Over Voltage Limit
- Available in 10-pin 3x3mm QFN Package
Active Part Numbers:
MP5007DQ-LF-P MP5007DQ-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5007 Resources
-
PRODUCT CATEGORY
E-FUSE & HOT SWAPPRODUCT CATEGORY -
PRODUCT
MP591C3PRODUCT16V, 16A, 6mΩ RDS(ON), Fully Integrated Back-to-Back Hot-Swap Solution
-
PRODUCT
MP5926PRODUCT80V, Hot-Swap Controller with PMBus Interface
-
PRODUCT
MP5099EPRODUCTDual-Channel Current-Limit Switch with Current Monitor and SATAIG Control
-
PRODUCT
MP5024PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution with PMBus Lite
-
PRODUCT
MP5016HPRODUCT2.7- 22V, 0.7- 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Block
-
PRODUCT
MP5016PRODUCT2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5099PRODUCTDual-Channel Current-Limit Switch with Current Monitor
-
PRODUCT
MP5098APRODUCTDual E-Fuse with SAS Function and Reverse Current Blocking
-
PRODUCT
MP5026PRODUCT16V, 20A, 2.8mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5048APRODUCT60V, 4A, 14mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5098PRODUCT12V/5V, Low-IQ, Dual-Channel E-Fuse with Current Monitoring and Low On Resistance
-
PRODUCT
MP5991PRODUCT16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5981PRODUCT16V,50A,1.1mΩRDS(ON),Hot-SwapIntelli-FuseSolution
-
PRODUCT
MP5056PRODUCT28V, 7mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5017APRODUCT3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking in a QFN-12 (2mmx3mm) Package
-
PRODUCT
MP5048PRODUCT60V, 15A, 7mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5016-LPRODUCT2.7 - 22V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5921PRODUCT16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution
-
PRODUCT
MP5013APRODUCT5V, 5A Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8
-
PRODUCT
MP5014APRODUCT12 V, 5 A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8
-
PRODUCT
MP5021BPRODUCT16V, 7mΩ RDS_on Hot-Swap Protection Device with Current Monitoring
-
PRODUCT
MP5000APRODUCT12V, 5A Programmable Current Limit Switch with different SS time, Trip/ hold Current and Rds
-
PRODUCT
MP5018PRODUCT5V, 1A-5A Current Limit Switch with Reverse Current Blocking and Output Over-voltage Clamp
-
PRODUCT
MP5022CPRODUCT16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring
Log in to your account
Create New Account