- MP5013E
MP5013E
5V, 2A, Programmable Current-Limit Switch with Over-Voltage Clamp and Slew Rate Control in a TSOT23-8
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)5.5
- Iout (max) (A)5
- Ilimit (A)Prog.
- Iq (typ) (µA)890
- Channels1
- EnableActive High
- Fault FlagThermal Shutdown
- Rds(on) (mΩ)36
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)TSOT23-8
The MP5013E is a protection device designed to protect circuitry on the output (source) from transients on the input (VCC). It also protects the input from unwanted shorts and transients coming from the source.
A small capacitor on DV/DT controls the slew rate that limits the inrush current at the source. An internal circuit in DV/DT allows it to be floated (no connection) and still receive 1.2ms of ramp time at the source. The maximum load at the source is current-limited using sense FET topology. An external resistor between I-Limit and SOURCE controls the magnitude of the current limit.
An internal charge pump drives the gate of the power device, allowing the DMOS power FET to have a very low on resistance of only 36mΩ.
The MP5013E protects the source from the input being too low or too high. Under-voltage lockout (UVLO) ensures that the input remains above the minimum operating threshold before the power device turns on. If the input rises above the high output threshold, the MP5013E limits the source voltage.
-
Show more
Show less
Features & Benefits
- 3V to 5.5V Operating Input Range
- 2A DC, 5A Peak Current
- 5.7V Typical Output Over-Voltage Clamp
- 22V Absolute Maximum Voltage
- Input Under-Voltage Lockout (UVLO)
- Low Inrush Current during Start-Up
- Integrated 36mΩ Power FET
- Enable/Fault Pin
- Adjustable Output Voltage Slew Rate
- Adjustable Current Limit
- Thermal Shutdown Protection
- Available in a TSOT23-8 Package
Active Part Numbers:
MP5013EGJ-Z MP5013EGJ-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5013E Resources
-
PRODUCT CATEGORY
VIN (MAX) <=7VPRODUCT CATEGORY -
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP5017APRODUCT3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking in a QFN-12 (2mmx3mm) Package
-
PRODUCT
MP5018PRODUCT5V, 1A-5A Current Limit Switch with Reverse Current Blocking and Output Over-voltage Clamp
-
PRODUCT
MP5013APRODUCT5V, 5A Programmable Current-Limit Switch with Over-Voltage Clamp and Slew-Rate Control in TSOT23-8
-
PRODUCT
MP5920PRODUCTHot-Swap Controller and Energy Monitor with PMBus Interface
-
PRODUCT
MP5017PRODUCT3V to 5.5V, 1A to 5A Current Limit Switch with Over-Voltage Clamp and Reverse Blocking
-
PRODUCT
MP5007PRODUCT5V, 1A- 5A Programmable Current Limit Switch
-
PRODUCT
MP5003PRODUCT3.3V, 1A-3A Programmable Current Limit Switch with Auto Enable
-
PRODUCT
MP5002PRODUCT3.3V, 1A-3A Programmable Current Limit Switch
Log in to your account
Create New Account