MP4587
80V, 8A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
Session textval
Session Titefor popup
- Vin (min) (V)5.5
- Vin (max) (V)80
- Iout (max) (A)8
- Iq (typ) (mA)0.4
- Vfb (V)0.8
- fsw (max) (kHz)400
- Control ModeCOT Control
- Package (mm)QFN-37 (6x6)
- GradeCatalog
The MP4587 is a high-efficiency, synchronous step-down converter with integrated high-side and low-side MOSFETs (HS-FET and LS-FET, respectively). It supports up to 8A of continuous output current (IOUT), with excellent load and line regulation across the wide input voltage (VIN) supply range.
High power conversion efficiency across a wide load range is achieved through power-save mode (PSM). The MP4587's fixed-frequency constant-on-time (COT) control architecture provides fast transient response and eases loop stabilization.
The MP4587's operating frequency is configurable via the FREQ pin. In addition, the device can be synchronized to an external clock in single-phase applications.
Full protection features include over-current protection (OCP), short-circuit protection (SCP) with hiccup mode, output voltage (VOUT) over-voltage protection (OVP), and over-temperature protection (OTP).
The MP4587 is available in a QFN-37 (6mmx6mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- 5.5V to 80V Input Voltage (VIN) Range
- 0.8V to 16V Output Voltage (VOUT)
- Up to 8A Continuous Output Current (IOUT) and 10A Peak IOUT
- Internal 21mΩ/15mΩ Low On Resistance (RDS(ON)) MOSFETs
- Selectable Power-Save Mode (PSM) or Forced Continuous Conduction Mode (FCCM)
- Configurable 100kHz to 600kHz Switching Frequency (fSW)
- External Clock Synchronization for Single-Phase Operation
- Fixed-Frequency Constant-On-Time (COT) for Ultra-Fast Transient Response
- Supports Auto-Bias from VOUT for High Efficiency
- Lossless and Accurate LS-FET Current Sense with Temperature Compensation
- Supports Up to Dual-Phase Paralleled Operation with Phase Shift Control
- Accurate Current Balance in Dual-Phase Operation
- Power Good (PG) Indication
- Configurable Soft Start (SS)
- Output Over-Current Protection (OCP), Over-Voltage Protection (OVP), and Thermal Shutdown
- Available in a QFN-37 (6mmx6mm) Package with Wettable Flanks
Active Part Numbers:
MP4587GQKE-Z MP4587GQKE-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP4587 Resources
-
APPLICATION
LOW-VOLTAGE ENERGY STORAGEAPPLICATIONA low-voltage, battery-based energy storage system (ESS) stores electrical energy to be used as a power source in the event of a power outage, and as an alternative to purchasing energy from a utility company. Having an ESS allows homeowners to store excess solar-generated electricity, providing flexibility in when they buy and sell electricity to the utility company, leading to significant cost s...
-
APPLICATION
FITNESS MACHINESAPPLICATIONFitness machines can be a key component of medical treatment and physical wellness. State-of-the-art medical systems often include next-generation user interfaces, real-time sensing and biometrics, and multi-standard connectivity. With growing concerns about the price of healthcare, reliability and cost are also crucial factors for customers. And of course, to help enhance the abilities of healthc...
-
APPLICATION
PORTABLE PRINTERSAPPLICATIONPortable printers are incorporating more features into a small, lightweight packages. New designs are expected to include easier wireless connectivity, support for multiple input types, easy-to-use interfaces, and longer battery runtime. These printers must be able to quickly print high-quality renditions of documents or photos, as well as keep up with energy-saving trends that have increased the ...
-
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
USB WALL POWER OUTLETSAPPLICATIONUSB wall power outlets are becoming an increasingly common feature in smart homes and buildings. Being able to directly plug USB charging cables into wall outlets provides consumers with convenience and the ability to charge and power devices quickly. However, because this is a more direct form of power delivery, it is even more crucial that the power supply be reliable and safe, with the best pos...
-
APPLICATION
ELECTROCARDIOGRAMS (ECG)APPLICATIONElectrocardiogram (ECG, or EKG) devices measure heart rate based on electrical activity. This key piece of medical equipment is used in home, first responder, and clinical settings. New ECG designs are incorporating additional features such as wireless connectivity and innovative user interfaces. These devices are under a constant need to deliver highly accurate, reliable performance with reduced ...
-
APPLICATION
DOCKING STATIONSAPPLICATIONDocking stations offer a convenient way to plug in a laptop to common peripherals, such as DVI, COM, USB, and Ethernet — all with one connection. Typically, docking stations are made for a particular computer module, and offer different docking styles that allow a laptop computer to act like a desktop computer. With an increasing need for more peripherals and more complicated laptops, power design...
-
APPLICATION
VIDEO DOORBELLSAPPLICATIONVideo doorbells have become a popular element within many smart home systems, and provide convenience and a sense of security to consumers. As both home systems and video doorbell designs get smarter and more advanced, new features are being incorporated. Innovative video doorbells now include high-quality audio and video streaming, wireless connectivity, multiple-device interface capability, adva...
-
APPLICATION
PORTABLE MEDIA PLAYERSAPPLICATIONPortable media players — such as DVD/Blu-Ray players, MP3 players, and more — are a popular market that requires high-quality audio and video playback combined with a convenient user interface. Consumers have come to expect long battery life, and a broad range of input and connectivity options as part of a satisfying portable media experience. Visual displays are trending toward increasingly high ...
-
APPLICATION
IP NETWORK CAMERASAPPLICATIONIP network cameras are quickly gaining traction over traditional analog security camera networks. Most IP network cameras serve the same function as analog security cameras but do not require local storage capacity and are connected to a users LAN network. Because of this, they are a popular part of smart home systems and security. Ever-growing user expectations and increasing concern about both d...
-
APPLICATION
POWER BANKSAPPLICATIONPower banks are an increasingly popular option for charging consumer electronics on the go. Because of the devices portable nature, power bank designs need to maintain a small overall size and be easy to use for end consumers. As fast charging is becoming a more widespread industry trend, power banks must offer the fastest safe charging possible with minimal thermal dissipation and the ability to ...
-
PRODUCT CATEGORY
VIN (MAX) > 48VPRODUCT CATEGORY -
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
SET-TOP BOXES (STBS)APPLICATIONSet-top boxes (STBs) and similar devices receive and output signals from a variety of input sources to TVs. As entertainment technology becomes progressively smarter, as well as more compact and efficient, providers are tasked with delivering long-term reliability and low power consumption in a user-friendly, cost-effective design. The recent surge of smart devices and ever-increasing consumer exp...
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
APPLICATION
ULTRASOUND MACHINES (PORTABLE)APPLICATIONMedical ultrasound imaging uses high-frequency sound waves to view internal structures inside the body, such as internal organs, blood vessels, and developing fetuses in the womb. Ultrasound technology is in high demand as it is a less invasive, less expensive diagnostic method than imaging techniques such as MRIs or CT scans. Advances in integrated technology have allowed the introduction of port...
-
APPLICATION
SECURITY CAMERASAPPLICATIONSecurity cameras have become an integral part of a connected smart home network.Ever-growing user expectations and increasing concern about both digital and physical threats mean new security cameras must offer more advanced features and higher integration than ever. In addition to energy efficiency, affordability, and low power consumption, todays advanced features include:- High-resolution imagi...
-
APPLICATION
MULTI-FUNCTION PRINTERSAPPLICATIONMulti-function printers typically offer printing, scanning, copying, and sometimes more features within one consumer device. Both inkjet and laser printers are incorporating more features, easier wireless connectivity, and smoother user interfaces into new designs. These all-in-one printers must be able to quickly print or image high-quality renditions of documents or photos, and energy-saving tre...
-
APPLICATION
POWER TOOLSAPPLICATIONPower tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, power tool designs often demand high flexibility and have strict power and safety requirements. Both cordless and corded power tools must be able to offer high efficiency in compact sizes, without sacrific...
-
PRODUCT
MP4588PRODUCT100V, 0.8A, High-Efficiency, Synchronous Step-Down Converter with Integrated Power MOSFETs
-
PRODUCT
MP4586PRODUCT80V, 6A, Synchronous, Step-Down DC/DC Converter with Dual-Phase Operation Supported
-
PRODUCT
MP8887PRODUCT65V, 9A, High-Efficiency Buck Converter with I2C Interface, Configurable Frequency, and Adjustable OCP
-
PRODUCT
MP8880APRODUCT60V, 4.5A, High-Efficiency, Digital, Configurable, Synchronous Step-Down Converter with PMBus Interface
-
PRODUCT
MP4582PRODUCT100V, 2A, 8μA IQ, Synchronous Step-Down DC/DC Converter
-
PRODUCT
MP4583PRODUCT100V, 3A, 8μA IQ, Synchronous Step-Down DC/DC Converter
Log in to your account
Create New Account