- Products
- Power Modules
- Step-Down
- MPM36100
MPM36100
Session textval
Session Titefor popup
- Module AssemblyECLGA
- Vin (min) (V)2.95
- Vin (max) (V)16
- Vout (min) (V)0.3
- Vout (max) (V)5
- Regulated Outputs1
- Iout (max) (A)10
- Iq (typ) (mA)2
- fsw (min) (kHz)600
- fsw (max) (kHz)1200
- I2C InterfaceYes
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to +125
- Package (mm)ECLGA-22 (3x4x1.76)
- Dimension WxL (mm)3x4
- Dimension (H) (mm)1.76
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM36100 is a fully integrated, high-frequency, synchronous, step-down switch-mode power module with a PMBus interface. It offers a very compact solution to achieve up to 10A of output current (IOUT) across a wide input supply range, with excellent load and line regulation. The MPM36100 operates at high efficiency across a wide IOUT load range.
The MPM36100 adopts constant-on-time (COT) control that provides fast transient response and eases loop stabilization. The operating frequency can be set to 600kHz, 800kHz, 1000kHz, or 1200kHz via the PMBus interface.
The MPM36100’s output voltage (VOUT) can be configured via the resistance at the MODE2 pin. With output direct sense, VOUT can be monitored via the PMBus. The VOUT level can also be controlled on the fly via the PMBus interface. The voltage transition slew rate and hiccup/latch-off protection are also selectable via the PMBus interface.
Fully integrated protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPM36100 requires a minimal number of readily available, standard external components, and is available in an ECLGA-22 (3mmx4mmx1.76mm) package.
-
Show more
Show less
Features & Benefits
- PMBus 1.4 Compliant with 1.5V, 1.8V, and 3.3V Bus Voltage (VBUS)
- Wide Input Voltage (VIN) Range:
- 2.95V to 3.6V with VCC Connected to VIN or External 3.3V VCC Bias
- 3.6V to 14V with Internal Low-Dropout (LDO) or External 3.3V VCC Bias
- 10A Continuous Output Current (IOUT)
- Configurable Output Voltage (VOUT) from 0.3V to 5V
- Configurable Current Limit
- VOUT True Remote Sense
- Selectable Pulse-Skip Mode or Forced Continuous Conduction Mode (FCCM)
- Configurable Soft-Start Time
- Supports Pre-Biased Start-Up
- Selectable Switching Frequency (fSW): 600kHz, 800kHz, 1000kHz, or 1200kHz
- Hiccup or Latch-Off Over-Current Protection (OCP), Under-Voltage Protection (UVP), Over-Temperature Protection (OTP), and Over-Voltage Protection (OVP)
- Available in an ECLGA-22 (3mmx4mmx1.76mm) Package
Active Part Numbers:
MPM36100GPL-xxxx-T MPM36100GPL-0000-T
MPM36100 Resources
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3632SPRODUCTHigh-Frequency 18V/3A DC/DC Regulator with Integrated Inductor
-
PRODUCT
MPM3650CPRODUCT1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
-
PRODUCT
MPM3860PRODUCT7V 6A Step-Down Power Module
-
PRODUCT
MPM3822CPRODUCT2.75V-6V, 2A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3632CPRODUCT18V Input, 3A Module, Synchronous, Forced CCM, Step-Down Converter with Integrated Inductor
Log in to your account
Create New Account