- MPM3696-40
MPM3696-40
16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
Session textval
Session Titefor popup
- Module AssemblyECP
- Vin (min) (V)2.8
- Vin (max) (V)16
- Vout (min) (V)0.3
- Vout (max) (V)8
- Regulated Outputs1
- Iout (max) (A)40
- fsw (min) (kHz)300
- fsw (max) (kHz)3000
- I2C InterfaceYes
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to +125
- Package (mm)ECLGA-29 (7x7x4.4)
- Dimension WxL (mm)7x7
- Dimension (H) (mm)4.4
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM3696-40 is a fully integrated, stackable, synchronous buck converter with a PMBus interface. The device offers a complete power solution that integrates a controller and a half-bridge FET. It offers excellent load and line regulation across a wide 2.8V to 16V input voltage (VIN) range and 0.3V to 8V output voltage (VOUT) range. The MPM3696-40 operates at high efficiency across a wide output current (IOUT) range.
The MPM3696-40 provides stackable operation for up to 6 parts, with up to 240A current capability.
The MPM3696-40 adopts MPS's proprietary, multi-phase constant-on-time (MCOT) control, which provides ultra-fast transient response and minimizes the required output capacitance. The PMBus interface provides digital configurability and monitoring of key parameters.
The MPM3696-40 features full protection functions including over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPM3696-40 requires a minimal number of readily available, external components, and is available in an ECLGA (7mmx7mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2.8V to 16V Operating Input Voltage (VIN) Range:
- 3.5V to 16V without VDD33 connected to VIN
- 2.8V to 3.5V with VDD33 connected to VIN
- Adjustable Output Voltage (VOUT) from 0.3V to 8V
- 40A Continuous Output Current (IOUT)
- Stackable for Up to 6 Converters
- VOUT Remote Sense
- 300kHz to 3MHz Switching Frequency (fSW)
- Ultra-Fast Transient Response with Multi-Phase Constant-On-Time (MCOT) Control
- Tracking Function Available
- PMBus 1.3 Compliant
- Configurable via PMBus:
- Load Line
- Compensation
- VOUT
- fSW
- Protection Threshold and Mode
- Built-In Multiple-Time Programmable (MTP) Memory to Store Custom Configurations
- Accurate Telemetry Including:
- VIN and VOUT
- Fault Reporting
- Temperature
- Available in a Compact ECLGA (7mmx7mmx4.4mm) Package
Active Part Numbers:
MPM3696GPN-40-xxxx-T MPM3696GPN-40-0000-T
MPM3696-40 Resources
-
APPLICATION
OPTICAL NETWORK TERMINAL (ONT) UNITSAPPLICATIONAn optical network terminal (ONT) unit is a device that connects fiber optics cables to other wiring such as Ethernet and phone lines by converting the signal from optical to electrical and vice versa. Though they draw power from an electrical source, these devices also often have battery backup options in case of a power outage. It is typically part of a larger GPON (gigabyte passive optical netw...
-
APPLICATION
NETWORK-ATTACHED STORAGE (NAS)APPLICATIONNetwork-attached storage (NAS) is a data storage option that is quickly growing in popularity. A NAS system is a centralized storage server that is connected to a network and able to be accessed by any authorized user within the network. These systems provide convenience and flexibility by being able to be physically stored and maintained on-site, as well as the ability to have their storage scale...
-
APPLICATION
OVENSAPPLICATIONOvens are a key household appliance, and one which consumers expect to be reliable, effective, convenient, and energy efficient. The rise of smart homes has added a new layer of design requirements to new generations of ovens, including durable and intuitive user interfaces, wireless connectivity, smart sensing, and predictive maintenance. IoT capabilities can help keep up with growing consumer ex...
-
APPLICATION
SMALL CELL BASE STATIONSAPPLICATIONSmall cell base stations are more useful than ever with the ubiquity of smartphones, rising data usage, and the advent of 5G. However, small cell base station designs must meet these demands as well as weight and volume restrictions, without sacrificing performance or significantly increasing power consumption. Todays wireless market demands reliability and flexibility wherever possible, so new pr...
-
APPLICATION
E-SCOOTERSAPPLICATIONE-scooters have quickly risen in popularity in metropolitan areas and quickly growing cities. Lightweight, eco-friendly, and convenient, these e-scooters are two-wheeled battery-operated vehicles that integrate an electric motor and a controller that assists with increased propulsion. Of course, safety, performance, and cost are the greatest concerns for customers in any vehicle. In addition, new ...
-
APPLICATION
E-BIKESAPPLICATIONThe worldwide demand for electric bikes (e-bikes) is growing as consumers see e-bikes as an eco-friendly solution to long commutes and rising fuel prices. An e-bike is a bicycle with an integrated electric motor, a battery, and a controller that assists with increased propulsion. New designs — which accommodate shorter recharging times, lighter weights, and higher battery capacity for longer ridin...
-
APPLICATION
ROBOTICSAPPLICATIONAs robotics systems improve with the advances of Industry 4.0, their standards for power, sensing, and control also increase. In this rapidly growing industry, every day is a new opportunity to develop robots that offer better and better flexibility, energy efficiency, and system intelligence. Robots variety of uses have led to smaller, increasingly mobile innovations with highly integrated commun...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
OPTICAL LINE CARDSAPPLICATIONOptical line cards are a critical element in setting up high-speed data and network connections, as they link the router to an external network through an optical fiber interface. Often part of a router or switch, these devices need to offer low standby power, PoE, high energy efficiency, and excellent thermal management — all at a low cost in shrinking solution sizes. For end users to receive rel...
-
APPLICATION
PORTABLE DATA TERMINALSAPPLICATIONPortable data terminals (PDTs) are a popular device to access and transmit data remotely across a network. They often need to be able to be used for a long number of hours, and are constructed to be more sturdy and withstand harsher conditions than other mobile devices due to their use cases across industries. This means their components must be able to offer high reliability, ultra-low power, and...
-
APPLICATION
BARCODE SCANNERSAPPLICATIONBarcode scanners have long been an integral part of retail and logistics system needs, but growing consumer expectations for short checkout, ordering, and delivery times have made they more ubiquitous and crucial than ever. From checkout lines to warehouse order fulfillment, these devices are expected to be fast, connected, and highly secure with convenient user interfaces and high efficiency.Our ...
-
APPLICATION
SCANNERSAPPLICATIONScanners are incorporating more features into new designs, such as wireless and wired connectivity, embedded processing and safety features, and convenient user interfaces. Todays scanners must be able to quickly image high-quality renditions of documents or photos, and energy-saving trends have increased the need for ultra-low standby power and reduced energy consumption. Our cutting-edge soluti...
-
APPLICATION
3D PRINTERSAPPLICATION3D printers are an increasingly popular tool for industrial and home use. Their ability to print objects, rather than simply images or documents, opens up a world of possibility for the user and a range of challenges for the designer. Accurate, precise motor control is more important than ever in these devices, and speed is a key differentiator for new designs. Consumer expectations are growing fo...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
Log in to your account
Create New Account