- MPM3896-20
MPM3896-20
6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
Session textval
Session Titefor popup
- Module AssemblyECP
- Vin (min) (V)2.8
- Vin (max) (V)6
- Vout (min) (V)0.3
- Vout (max) (V)2
- Regulated Outputs1
- Iout (max) (A)20
- Iq (typ) (mA)1.4
- fsw (min) (kHz)300
- fsw (max) (kHz)2000
- I2C InterfaceYes
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to 125
- Package (mm)ECLGA (5x6x2.1)
- Dimension WxL (mm)5x6
- Dimension (H) (mm)2.1
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM3896-20 is a fully integrated, stackable, synchronous buck module series with a PMBus interface. It offers a complete power solution that integrates a controller, half-bridge FET, and power inductor, offering excellent load and line regulation across a wide 2.8V to 6V input voltage (VIN) range and 0.3V to 0.9 x VIN output voltage (VOUT) range. The MPM3896-20 operates at high efficiency across a wide output current (IOUT) range.
The device provides stackable operation for up to six modules with up to 120A of current capability. It adopts MPS’s proprietary, multi-phase constant-on-time (MCOT) control, which provides ultra-fast transient response and minimizes the required output capacitance. The PMBus interface provides digital configurability and key parameter monitoring.
It also features rich protection functions, including over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPM3896-20 requires a minimal number of readily available external components, and is available in a compact ECLGA (5mmx6mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2.8V to 6V Operating Input Voltage (VIN) Range:
- 3.5V to 6V without VDD33 Connected to 3.3V
- 2.8V to 6V with VDD33 Connected to 3.3V
- Adjustable Output Voltage (VOUT) from 0.3V to 0.9 x VIN
- 20A Continuous Output Current (IOUT)
- Stackable for Up to Six Modules
- VOUT Remote Sense
- Lossless, Accurate On-Die Current-Sensing
- 300kHz to 2MHz Switching Frequency (fSW)
- Ultra-Fast Transient Response with Multi-Phase Constant-On-Time (MCOT) Control
- Tracking Function Available
- PMBus 1.3 Compliant
- Configurable via the PMBus:
- Load Line
- Compensation
- VOUT
- fSW
- Protection Threshold and Mode
- Built-In Multiple-Time Programmable (MTP) Memory to Store Custom Configurations
- Accurate Telemetry Including:
- VIN and VOUT
- IOUT
- Fault Report
- Temperature
- Available in a Compact ECLGA (5mmx6mmx2.1mm) Package
Active Part Numbers:
MPM3896GPJ-20-xxxx-T MPM3896GPJ-20-0001-T
MPM3896-20 Resources
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3599PRODUCT45V, Dual 12A, Single 24A, Buck Power Module with I2C
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3860PRODUCT7V 6A Step-Down Power Module
-
PRODUCT
MPM3650CPRODUCT1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
-
PRODUCT
MPM3632SPRODUCTHigh-Frequency 18V/3A DC/DC Regulator with Integrated Inductor
-
PRODUCT
MPM3811PRODUCT2.3V-5.5V Input, 1A Power Modulein Small 2mmx2mmx1.6mm QFN Package
-
PRODUCT
MPM3822CPRODUCT2.75V-6V, 2A, Ultra-Small and Ultra-Low Noise Power Module
Log in to your account
Create New Account