- MPM3599
MPM3599
Session textval
Session Titefor popup
- Module AssemblyBGA
- Vin (min) (V)6
- Vin (max) (V)45
- Vout (min) (V)0.3
- Vout (max) (V)21
- Regulated Outputs2
- Iout (max) (A)24
- Iq (typ) (mA)0.3
- fsw (min) (kHz)150
- fsw (max) (kHz)800
- I2C InterfaceYes
- PGYes
- SSInternal
- Operating Junction Temp Range (°C)-40 to +125
- Package (mm)BGA (15x30x5.18)
- Dimension WxL (mm)15x30
- Dimension (H) (mm)5.18
- Mounting TypeSurface Mount
- GradeIndustrial
The MPM3599 is a 45V, dual 12A, single 24A, fully integrated power module with an I2C interface. The device offers a complete power solution that achieves up to 12A per output rail. The MPM3599 has two output rails that can be paralleled to provide 24A. Multiple MPM3599 devices can be connected in parallel to provide a higher output current (IOUT). The MPM3599 operates at a high efficiency across a wide load range.
The MPM3599 internally integrates buck converters, inductors, and selected passive components. With an internal, configurable compensation network, the MPM3599 can offer a very compact solution with a minimal number of external components. The output voltage (VOUT) can be adjusted from 0.3V to 21V.
Full protection features include over-current protection (OCP), over-voltage protection (OVP), under-voltage protection (UVP), and over-temperature protection (OTP).
The MPM3599 is available in a BGA (15mmx30mmx5.18mm) package.
-
Show more
Show less
Features & Benefits
- Wide 6V to 45V Input Voltage (VIN) Range
- Wide Output Voltage (VOUT) Range:
- Internal Divider: 0.3V to 21V
- External Divider: 0.6V to 21V
- Scalable Multiple MPM3599 Devices in Parallel Mode
- Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), Under-Voltage Lockout (UVLO), and Thermal Shutdown Protection
- Monitoring via the I2C:
- VIN
- Feedback Voltage (VFB) or VOUT
- Output Current (IOUT)
- Junction Temperature (TJ)
- Available in a BGA (15mmx30mmx5.18mm) Package
Active Part Numbers:
MPM3599GBH-xxxx-T MPM3599GBH-0007-T MPM3599GBH-0008-T
MPM3599 Resources
-
APPLICATION
PROGRAMMABLE LOGIC CONTROLLER (PLC)APPLICATION -
APPLICATION
ULTRASOUND MACHINES (PORTABLE)APPLICATIONMedical ultrasound imaging uses high-frequency sound waves to view internal structures inside the body, such as internal organs, blood vessels, and developing fetuses in the womb. Ultrasound technology is in high demand as it is a less invasive, less expensive diagnostic method than imaging techniques such as MRIs or CT scans. Advances in integrated technology have allowed the introduction of port...
-
APPLICATION
POWER TOOLSAPPLICATIONPower tools offer a wide variety of features to a range of customers from everyday consumers doing small home improvement projects to construction and maintenance professionals. Because of this, power tool designs often demand high flexibility and have strict power and safety requirements. Both cordless and corded power tools must be able to offer high efficiency in compact sizes, without sacrific...
-
PRODUCT CATEGORY
STEP-DOWNPRODUCT CATEGORY -
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3846CPRODUCT2.7V to 5.5V, 4A, Ultra-Small and Ultra Low-Noise Power Module
-
PRODUCT
MPM3836CPRODUCT2.7V to 5.5V, 3A, Ultra-Small, Ultra Low-Noise Power Module
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MPM3816CPRODUCT2.7V to 5.5V, 1A, Ultra-Small and Ultra-Low Noise Power Module
-
PRODUCT
MPM3812PRODUCT2.3V to 5.5V Input, 1A, PSM Power Module with an Ultra-Small Package
-
PRODUCT
MPM3809CPRODUCT2.3V to 5.5V Input, 0.6A Power Module in an Ultra-Small Package
-
PRODUCT
MPM54522PRODUCT16V VIN, 5.5V VOUT, Dual 6A, Single 12A, Power Module with I2C Interface
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3896-20PRODUCT6V, 20A, Stackable, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3896-30PRODUCT6V, 30A, Digital, Fully Integrated Synchronous Buck Module with PMBus
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
-
ARTICLE
DESIGNING MULTI-PHASE CONVERTERS FOR HIGH-CURRENT APPLICATIONSARTICLEPowering the core rails of high-end field-programmable gate arrays (FPGAs) and application-specific integrated circuits (ASICs) requires high current as well as precise transient control. In recent years, the rapid advancements in FPGAs, ASICs, and related systems have necessitated significant updates to power delivery regulations to address the increased complexity. These designs demand a delicat...
-
PRODUCT
MPM3809PRODUCT2.3V to 5.5V Input, 0.6A, PSM Power Module in an Ultra-Small Package
-
PRODUCT
MPM3812CPRODUCT2.3V to 5.5V Input, 1A, Power Module in an Ultra-Small Package
-
PRODUCT
MPM3824PRODUCT2.75V to 6V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MPM3860PRODUCT7V 6A Step-Down Power Module
-
PRODUCT
MPM3650CPRODUCT1.2MHz, Synchronous, 2.75 to 17V, 6A, Ultra-Thin Power Module
-
PRODUCT
MPM3632SPRODUCTHigh-Frequency 18V/3A DC/DC Regulator with Integrated Inductor
Log in to your account
Create New Account