- MP5088
MP5088
5.5V, 15A, Low 2mΩ RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
Session textval
Session Titefor popup
- Vin (min) (V)2.7
- Vin (max) (V)5.5
- Iout (max) (A)15
- Ilimit (A)Prog.
- Parallel OperationNo
- InterfaceNo
- EnableActive High
- Fault ReportCurrent-Limiting, Over-Current Protection (OCP), Over-Temperature Protection (OTP), Short-Circuit Protection (SCP)
- Rds(on) (mΩ)2
- Slew Rate ControlYes
- GradeCatalog
- Package (mm)UTQFN-12 (2x2)
The MP5088 is an e-fuse that supports a continuous current up to 15A and covers a 2.7V to 5.5V input voltage (VIN) range. With inrush current control, current monitoring, and a low 2mΩ on resistance (RDS(ON)) in a tiny package, the MP5088 provides a highly efficient, space-saving solution.
The MP5088 is equipped with a highly accurate current-monitoring function and a configurable current limit. With its soft-start (SS) function, the MP5088 can avoid inrush current during circuit start-up. The MP5088 also provides a configurable soft-start time (tSS), output discharge function, over-current protection (OCP), and thermal shutdown.
The MP5088 is available in a UTQFN-12 (2mmx2mm) package.
-
Show more
Show less
Features & Benefits
- 2.7V to 5.5V Input Voltage (VIN) Range
- Integrated, Low 2mΩ On Resistance (RDS(ON)) MOSFET
- 5µA Shutdown Current
- Configurable Current Limit Up to 15A
- Open-Drain Power Good (PG) Indicator
- Adjustable Start-Up Slew Rate through the SS Pin
- Output Discharge Function
- 500ns Short-Circuit Protection (SCP) Response
- Over-Temperature Protection (OTP)
- Available in a UTQFN-12 (2mmx2mm) Package
Active Part Numbers:
MP5088GGU-Z MP5088GGU-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP5088 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
PRODUCT CATEGORY
E-FUSE & HOT SWAPPRODUCT CATEGORY -
APPLICATION
ENTERPRISE SSDS (SATA & 3.3V PCIE)APPLICATIONEnterprise SSDs (SATA & 3.3V PCIe) are tasked with providing greater storage capacity and meet stricter design requirements than client SSDs, for use in large servers and data centers. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, ind...
-
APPLICATION
CLIENT SSDSAPPLICATIONClient SSDs are growing in popularity for consumer data storage as an alternative to HDDs. Memory & Storage Solutions A quality SSD must offer low power consumption and high power density with excellent thermal management and overall energy efficiency. In addition, growing consumer expectations demand improved speed and performance at a lower cost and smaller s...
-
APPLICATION
TABLET PCSAPPLICATIONTablets, along with other mobile devices, are one of todays largest consumer technology markets. As this market continues to grow, it is changing and increasing in complexity faster than ever. Tablets are expected to have virtually the same processing power and capabilities as a laptop/notebook PC, in addition to nearly the same level of portable convenience as a smartphone. This crossover of cons...
-
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
APPLICATION
OPTICAL MODULESAPPLICATIONOptical modules are optical transceivers used for high-speed data transmission, and are used anywhere larger amounts of data needs to be sent and received. From data centers to telecom, short or long range, optical modules are ideal for large, efficient data transfers. Optical modules can range in size and bandwidth, with the newest generation supporting up to 400GB/s. Due to the large amounts of ...
-
ARTICLE
SIMPLE, COMPACT, ELEGANT HOT-SWAP SOLUTION FOR SERVER DESIGNARTICLEThe need to implement protections and control circuits is a crucial design requirement in datacenter severs, telecoms systems, and networking equipment applications. At the same time, engineers designing power-related schemes are expected to minimize board space while reducing the development time between the initial concept and final product. Solutions with a minimal number of components are imp...
-
PRODUCT
MP5096PRODUCT5.5V, 1mΩ Low-RDS(ON) E-Fuse with Inrush Current Control and Current Monitoring
-
PRODUCT
MP87390PRODUCT12V, 90A, 4mmx6mm, Intelli-PhaseTM DrMOS Solution with Quiet SwitcherTM Technology
-
PRODUCT
MPC16253-X-54-2500PRODUCT2.5kW, Regulated 12V Output, Quarter-Brick, Digital DC/DC Power Module
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
ARTICLE
A SIMPLE, EFFECTIVE SOLUTION TO SUPPRESS VOLTAGE SPIKES IN FLYBACK CONVERTERSARTICLEFlyback converter topology is one of the most popular topologies adopted by low-power, isolated power supplies. The key to the flyback converter’s success is the ability to divide the buck-boost inductance into two windings of a transformer, creating flexible voltage and current ratios with the additional advantage of isolation. As a result, flyback converters require few components and achieve ro...
-
PRODUCT
MPC22174-170PRODUCTDual-Phase, TLVR Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPC22154-170PRODUCT170A, Dual-Phase Intelli-ModuleTM with Quiet SwitcherTM Technology
-
PRODUCT
MPM3826CPRODUCT2.7V to 5.5V, 2A, Ultra-Small, Ultra-Low Noise Power Module
-
PRODUCT
MP2765PRODUCTI2C/SMBus-Controlled, Integrated Buck-Boost NVDC Charger for Multi-Cell Battery Packs
-
ARTICLE
THE POWER OF DUAL-PHASE DRMOS TECHNOLOGY IN AI SYSTEMSARTICLEAs AI systems continue to push boundaries, current demands are rapidly increasing. Next-generation AI systems face a critical layout bottleneck caused by escalating current demands that now frequently reach the 1000A to 2000A threshold per socket. To supply this immense demand for low-voltage power stably while minimizing ripple, voltage regulator module (VRM) architectures are forced to aggressi...
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP9946PRODUCTSingle-Phase, Digital Step-Down Converter for VR14.Cloud with PMBus Interface
Log in to your account
Create New Account