MP6630E
Session textval
Session Titefor popup
- Vin (min) (V)2
- Vin (max) (V)16
- Number of Phase3
- Iout (max) (A)1.5
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeCatalog
- Package (mm)UTQFN-8 (2x3)
The MP6630E is a three-phase, brushless DC (BLDC) motor driver with integrated power MOSFETs and a single Hall-effect sensor. The input supply voltage (VCC) range is 2V to 16V. The device controls the motor speed through the pulse-width modulation (PWM) signal on the PWM pin. It features a single, embedded Hall effect sensor for robust start-up performance.
The MP6630E employs a 180° full-wave sinusoidal drive, which offers high efficiency, a low speed ripple, and low vibration across the full speed range.
The FG/RD pin is a rotational speed detector with an open-drain output. It outputs a pulse signal based on the internal Hall sensor’s output. This pin is also selectable for rotor-lock indication output.
Rich protection features include under-voltage lockout (UVLO), locked-rotor protection, over-current limit (OCL), over-current protection (OCP), over-voltage protection (OVP), and thermal shutdown protection.
The MP6630E is available in a UTQFN-8 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- Wide 2V to 16V Operating Input Supply Voltage (VCC) Range
- 180° Full-Wave Sinusoidal Drive for High Efficiency and Low Vibration
- Embedded Single Hall Sensor to Ensure Robust Start-Up
- Integrated Power MOSFETs: About 400mΩ Each
- Rotor Lock and Retry Protection (0.5s and 4.5s, Respectively)
- 1kHz to 100kHz Pulse-Width Modulation (PWM) Input Range
- Direction Input
- Soft Start (SS)
- Fixed 25kHz Switching Frequency (fSW)
- 1x, 1/2x, 1/3x, 2/5x for Speed Indication (FG) and Lock Indication (RD)
- Standby Mode to Save Power
- Thermal Protection and Auto-Recovery
- Typical 2.3A Over-Current Protection (OCP)
- Available in a UTQFN-8 (2mmx3mm) Package
Active Part Numbers:
MP6630EGDU-xxxx-Z MP6630EGDU-xxxx-P MP6630EGDU-0000-Z MP6630EGDU-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6630E Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
Order
Log in to your account
Create New Account