MP6642
Session textval
Session Titefor popup
- Vin (min) (V)4
- Vin (max) (V)35
- Number of Phase3
- Iout (max) (A)5
- Integrated Hall SensorSensorless
- Integrated Power MOSFETsYes
- Speed Close LoopYes
- GradeCatalog
- Package (mm)TQFN-17 (3x4)
The MP6642 is a three-phase, sensorless brushless DC (BLDC) motor driver with integrated power MOSFETs and up to 5A of phase peak current. The device features sensorless field-oriented control (FOC) for better efficiency and low vibration. The input voltage (VCC) ranges from 4V to 35V.
The MP6642 controls the motor speed through the pulse-width modulation (PWM) signal with a PWM input frequency between 50Hz and 100kHz. The device also supports DC input speed control.
The MP6642 has a rotational speed detector feature. The rotational speed detector (the FG/RD pin) is an open-drain output. In addition, the direction can be controlled through the DIR pin’s input.
The I2C interface can be accessed for internal register configurations to optimize operation.
Rich protection includes input over-voltage protection (OVP), under-voltage lockout (UVLO), locked-rotor protection, phase-loss protection, over-current protection (OCP), under-current protection (UCP), and thermal shutdown protection.
The MP6642 is available in a TQFN-17 (3mmx4mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- 4V to 35V Operating Input Voltage (VCC) Range
- Up to 5A of Peak Phase Current
- Sensorless Field-Oriented Control (FOC)
- Integrated High-Side MOSFET (HS-FET) and Low-Side MOSFET (LS-FET): 100mΩ
- Supports 0.1V to 3V DC Input or 50Hz to 100kHz Pulse-Width Modulation (PWM) Input
- Curve Configurations
- Open-Loop or Closed-Loop Speed Control
- Configurable Soft Acceleration Time
- Configurable Alignment Time
- Direction/Brake Control
- Power-Saving Mode
- 24kHz PWM Output Frequency
- Configurable Current Limit Up to 5A
- Over-Current Protection (OCP)
- Over-Voltage Protection (OVP)
- Phase-Loss Protection
- Locked-Rotor Protection
- Selectable FG and RD Outputs
- Fault Diagnosis
- Available in a Wettable-Flank TQFN-17 (3mmx4mm) Package
Active Part Numbers:
MP6642GLTE-xxxx-Z MP6642GLTE-xxxx-P MP6642GLTE-0000-Z MP6642GLTE-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6642 Resources
-
APPLICATION
AIR PURIFIERS & HUMIDIFIERSAPPLICATIONAir purifiers and humidifiers must be able to reliably improve air quality for end users. The best designs also offer improved energy efficiency, convenience, and low noise. As more and more appliances are expected to be smart-home ready, consumers are demanding new features such as wireless connectivity for ease of control. To meet and exceed customer expectations, designers are challenged with f...
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
APPLICATION
REFRIGERATORSAPPLICATIONRefrigerators must offer customers the key features of reliability, effective cooling, energy efficiency, and convenience. These key appliances must keep food the correct temperature without being noisy or significantly raising power bills. New generations of refrigerators are integrating smart-home ready features such as touch screens, wireless connectivity, and predictive maintenance. As one of ...
-
APPLICATION
AIR CONDITIONERSAPPLICATIONAir conditioners for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best air conditioning systems provide cool air without introducing a lot of noise or raising power bills. New generations of air conditioners are integrating smart-home ready features such as capacitive touch, predictive maintenance, and wi...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
Order
Log in to your account
Create New Account