- MP6658
MP6658
Session textval
Session Titefor popup
- Vin (min) (V)4.5
- Vin (max) (V)32
- Number of Phase1
- Iout (max) (A)2.7
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopYes
- GradeCatalog
- Package (mm)QFN-12 (3x3)
The MP6658 is a single-phase brushless DC (BLDC) motor driver with integrated power MOSFETs and a Hall sensor. The input voltage (VIN) is between 4.5V and 32V, and the coil peak current is up to 2.7A. In addition, the MP6658 provides an optional external Hall sensor for operation.
The MP6658 controls the motor speed through the pulse-width modulation (PWM) signal or a DC voltage applied on the PWM pin. The PWM signal frequency is between 50Hz and 100kHz, and the DC voltage ranges between 0V and 3.3V.
The speed indicator (FG) or locked-rotor indicator (RD) is supported via the FG/RD pin. The FG/RD pin is an open-drain output that must be pulled up externally.
Rich protections include input under-voltage lockout (UVLO), input over-voltage protection (OVP), locked-rotor protection (RD), over-current protection (OCP), and thermal shutdown protection (TSD).
The MP6658 is available in a QFN-12 (3mmx3mm) package with wettable flanks.
-
Show more
Show less
Features & Benefits
- 4.5V to 32V Input Voltage (VIN) Operating Range
- Up to 2.7A Peak Output Current (IOUT)
- On-Chip Hall Sensor
- External Hall Sensor with Differential Inputs
- Integrated High-Side MOSFET (HS-FET) and Low-Side MOSFET (LS-FET) = 180mΩ
- 50Hz to 100kHz Pulse-Width Modulation (PWM) Input, or 0V to 3.3V DC Input Speed Control
- 27kHz Output Switching Frequency (fSW)
- Speed Open-Loop or Closed-Loop Mode
- Curve Configuration
- Soft Start (SS)
- Power-Save Mode
- Over-Current Protection (OCP)
- Short-Circuit Protection (SCP)
- Input Over-Voltage Protection (OVP)
- Locked-Rotor Protection (RD)
- Selectable FG or RD Output
- Available in a QFN-12 (3mmx3mm) Package with Wettable Flanks
Active Part Numbers:
MP6658GQE-xxxx-Z MP6658GQE-xxxx-P MP6658GQE-0000-Z MP6658GQE-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6658 Resources
-
APPLICATION
SEAT COMFORT CONTROLAPPLICATIONSeat comfort control technology allows users to precisely regulate and personalize the comfort settings of car seats, ensuring an optimal driving experience. Whether it is adjusting lumbar support, seat heating, or ventilation, seat comfort control systems provide a seamless and responsive experience, enhancing the overall comfort within the vehicle. MPS’s comprehensive suite of products includ...
-
APPLICATION
GAMING CONTROLLERS & PERIPHERALSAPPLICATIONGaming controllers and peripherals are expected to have fast, accurate controls, reliable haptic feedback, and a long battery life. The nature of these devices means they must also be lightweight, comfortable to hold, and fairly durable. Connectivity options include RF signals, WiFi, Bluetooth, and near field control (NFC), and many controllers and peripherals integrate more than one of these. Oth...
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
APPLICATION
AIR CONDITIONERSAPPLICATIONAir conditioners for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best air conditioning systems provide cool air without introducing a lot of noise or raising power bills. New generations of air conditioners are integrating smart-home ready features such as capacitive touch, predictive maintenance, and wi...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
Order
Log in to your account
Create New Account