MP6653B
Session textval
Session Titefor popup
- Vin (min) (V)3.5
- Vin (max) (V)35
- Number of Phase1
- Iout (max) (A)1.2
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopYes
- GradeCatalog
- Package (mm)TSOT23-6-SL
The MP6653B is a single-phase, brushless DC (BLDC) motor driver with integrated power MOSFETs and an embedded Hall sensor. It drives a single-phase BLDC motor with up to 1.2A of peak coil current. The wide input voltage (VIN) ranges from 3.5V to 35V.
The MP6653B controls the motor speed through the pulse-width modulation (PWM) signal or the DC voltage on the PWM pin. The device features soft commutation, a configurable Hall offset angle, and speed curve configurations.
The rotating speed indicator or locked-rotor indicator (the FG/RD pin) can act as a rotating speed indicator (FG) based on an embedded Hall sensor’s output, or locked-rotor indicator(RD) if locked-rotor protection is triggered.
Rich protections include input over-voltage protection (OVP), under-voltage lockout (UVLO), locked-rotor protection, over-current protection (OCP), and thermal shutdown protection.
The MP6653B is available in a TSOT23-6-SL package.
-
Show more
Show less
Features & Benefits
- 3.5V to 35V Operating Input Voltage (VIN) Range
- On-Chip Hall Sensor
- Integrated High-Side MOSFET (HS-FET) and Low-Side MOSFET (LS-FET): 960mΩ
- Selectable Open-Loop or Closed-Loop Speed
- Curve Configurations
- Configurable Starting Duty Cycle
- Configurable Stop Duty Cycle
- Soft Commutation
- Configurable Soft Acceleration Time
- Configurable Hall Leading/Lag Angle
- Supports 50Hz to 100kHz Pulse-Width Modulation (PWM) Input Frequency or DC Input
- Automatic Reverse Current Block
- 24kHz PWM Output Frequency
- Configurable Current Limit
- Short-Circuit Protection (SCP)
- Over-Voltage Protection (OVP)
- Standby Mode
- Selectable FG or RD Output
- Available in a TSOT23-6-SL Package
Active Part Numbers:
MP6653BGJS-xxxx-Z MP6653BGJS-xxxx-P MP6653BGJS-0000-Z MP6653BGJS-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6653B Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
AIR CONDITIONERSAPPLICATIONAir conditioners for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best air conditioning systems provide cool air without introducing a lot of noise or raising power bills. New generations of air conditioners are integrating smart-home ready features such as capacitive touch, predictive maintenance, and wi...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
Order
Log in to your account
Create New Account