- MP6652B
MP6652B
Session textval
Session Titefor popup
- Vin (min) (V)3
- Vin (max) (V)18
- Number of Phase1
- Iout (max) (A)1.3
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeCatalog
- Package (mm)TSOT23-6-L, TSOT23-6-SL
The MP6652B is a single-phase brushless DC (BLDC) motor driver with integrated power MOSFETs and a Hall-effect sensor. It drives a single-phase brushless DC fan motor with up to 1.3A of peak output current (IOUT). The input voltage (VCC) ranges from 3V to 18V.
The device controls the rotational speed through the pulse-width modulation (PWM) signal on the PWM pin. The device features a built-in, configurable curve speed function that is ideal for cooling fan applications, which require flexible speed curve control.
The MP6652B provides rotational speed detection. The rotational speed detector (the FG/RD pin) is an open-drain output. It outputs a high or low voltage relative to the internal Hall comparator’s output. Higher speeds produce higher frequency signals.
Full protections include input over-voltage protection (OVP), under-voltage lockout (UVLO), locked-rotor protection, and thermal shutdown.
The MP6652B is available in TSOT23-6-L and TSOT23-6-SL packages.
-
Show more
Show less
Features & Benefits
- On-Chip Hall Sensor
- Wide 3V to 18V Operating Input Voltage (VCC) Range
- Integrated Power MOSFETs: Total 850mΩ High-Side and Low-Side MOSFETs (HS-FET and LS-FET, Respectively)
- Configurable Starting Duty Cycle
- Rotational Speed Indication via FG Signal
- Locked-Rotor Protection Fault Indication
- 1kHz to 100kHz Pulse-Width Modulation (PWM) Input Frequency Range
- Optional 27kHz/54kHz Output Switching Frequency (fSW)
- Configurable Soft-On/Off Commutation Angle (Max 90°)
- Configurable Soft Start (SS)
- Locked-Rotor Protection with Auto-Recovery
- FG Outputs 0.5x, 1x, or 2x Original Hall Frequency
- Thermal Protection with Auto-Recovery
- Built-In Input Over-Voltage Protection (OVP) and Under-Voltage Lockout (UVLO) with Auto-Recovery
- Available in TSOT23-6-L and TSOT23-6-SL Packages
Active Part Numbers:
MP6652BGJS-xxxx-Z MP6652BGJS-xxxx-P MP6652BGJS-0000-Z MP6652BGJS-0000-P MP6652BGJL-xxxx-Z MP6652BGJL-xxxx-P MP6652BGJL-0000-Z MP6652BGJL-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6652B Resources
-
APPLICATION
AIR PURIFIERS & HUMIDIFIERSAPPLICATIONAir purifiers and humidifiers must be able to reliably improve air quality for end users. The best designs also offer improved energy efficiency, convenience, and low noise. As more and more appliances are expected to be smart-home ready, consumers are demanding new features such as wireless connectivity for ease of control. To meet and exceed customer expectations, designers are challenged with f...
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
APPLICATION
NOTEBOOKS (IMVP8)APPLICATIONNotebook computers and laptops are a crucial device for many consumers and businesses, and therefore need to be able to offer reliable performance and a streamlines user experience in a slim package. As new technologies and applications continue to enter the market, notebooks and laptops must balance increasing processing performance and efficiency demands with customer expectations for small, lig...
-
APPLICATION
AIR CONDITIONERSAPPLICATIONAir conditioners for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best air conditioning systems provide cool air without introducing a lot of noise or raising power bills. New generations of air conditioners are integrating smart-home ready features such as capacitive touch, predictive maintenance, and wi...
-
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
Order
Log in to your account
Create New Account