MP2925
Dual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
Session textval
Session Titefor popup
- Number of Output Rail2
- Number of Phases12
- VCC (min) (V)3.15
- VCC (max) (V)3.4
- Iq (typ) (mA)45
- Ishutdown (typ) (mA)0.15
- fsw (min) (kHz)200
- fsw (max) (kHz)3000
- InterfacesAVSBus, PMBus/I2C, PVID, SVID
- Processor TypeVR13, VR14, VR14.Cloud
- Package (mm)TQFN-48 (6x6)
- GradeCatalog
The MP2925 is a dual-loop, digital, multi-phase controller that provides power for the CPU core of VR14.Cloud and prior protocols. It works with MPS’s and multiple vendors’ DrMOS products to provide a multi-phase voltage regulator (VR) total solution with minimal external components. It can be configured up to 12-phase operation for rail 1 and 8-phase operation for rail 2.
The MP2925 provides an on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters are easy to configure and monitor via the PMBus/I2C interface. The device can monitor and report the output current (IOUT) through the CS output from DrMOS products.
It is based on unique, digital, multi-phase nonlinear control to provide fast transient response to the load transient with minimal output capacitors. With only one power loop control method for both steady state and load transient response, the power loop compensation is very easy to configure.
The MP2925 is available in a TQFN-48 (6mmx6mm) package.
-
Show more
Show less
Features & Benefits
- 12-Phase, Dual-Loop Digital Controller
- Compliant with VR14.Cloud and Prior Protocols
- PMBus/I2C Compliant
- Selectable High-Speed SVID or PVID Bus
- Up to 3MHz Switching Frequency (fSW)
- Multi-Configuration via Pin Strap
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- Minimal External Components
- Reduced Overshoot with Nonlinear Control
- Flexible Phase Assignment for Dual Rails
- Automatic Phase-Shedding (APS) to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balancing
- Digital Load-Line Regulation
- DrMOS Fault Detection, Faults Auto-Record to the NVM
- Supports Overclocking Mode
- Line-Float Detection
- Standby Mode to Save Power
- Input Voltage (VIN), Output Voltage (VOUT), Current, Power, and Regulator Temperature Monitoring
- Under-Voltage Lockout (UVLO), Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), Under-Current Protection (UCP), Over-Temperature Protection (OTP), and Reverse Voltage Protection (RVP) with No Action, Latch-Off, Retry, or Hiccup Mode Options
- Enhanced Register Map Read/Write Protection for Improved Security
- Available in an RoHS-Compliant, Thin TQFN-48 (6mmx6mm) Package
Active Part Numbers:
MP2925GQKT-xxxx-Z MP2925GQKT-xxxx-P MP2925GQKT-0000-Z MP2925GQKT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2925 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP2880PRODUCTSingle-Loop,20-Phase,DigitalMulti-PhaseControllerwithPMBusInterfaceforAVSBus
-
PRODUCT
MP2882PRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for SVI2/AVSBus
Log in to your account
Create New Account