MP2869A
Session textval
Session Titefor popup
- Number of Output Rail2
- Number of Phases16
- VCC (min) (V)3.1
- VCC (max) (V)3.5
- Iq (typ) (mA)50
- Ishutdown (typ) (mA)0.25
- fsw (min) (kHz)200
- fsw (max) (kHz)3000
- InterfacesPMBus/I2C, SVI3
- Processor TypeSVI3 (Version 2) Compliant
- Package (mm)QFN-56 (7x7)
- GradeCatalog
The MP2869A is a dual-rail, digital, multi-phase controller that provides power for AMD SVI3 core power. The device can work with MPS’s Intelli-PhaseTM products to complete the multi-phase voltage regulator (VR) solution with minimal external components. The MP2869A can be configured to maximum 16-phase operation for rail 1, and maximum 8-phase operation for rail 2.
The MP2869A provides an on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured or monitored via the PMBus/I2C interface. The device can monitor and report the output current (IOUT) via the current-sensing output of the Intelli-PhaseTM devices.
The MP2869A is based on a unique, digital, multi-phase, nonlinear control to provide fast transient response to load transients with minimal output capacitors. With only one power-loop control method for steady state and load transients, power loop compensation is very easy to configure.
The MP2869A is available in a TQFN-56 (7mmx7mm) package.
-
Show more
Show less
Features & Benefits
- Up to 16-Phase, 2-Output, Digital Controller
- AMD SVI3 (Version 2) Compliant
- PMBus/I2C Compliant (1MHz Bus Speed)
- Pin-Configurable for PMBus Address
- Built-In Non-Volatile Memory (NVM) to Store Configurations
- 200kHz to 3MHz Switching Frequency (fSW)
- Automatic Loop Compensation
- Supports Multi-Configuration for 6 Different Applications
- Flexible Pulse-Width Modulation (PWM) Assignment for Two Rails
- Automatic Phase-Shedding (APS) to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balance
- Input Voltage (VIN), Output Voltage (VOUT), Current, and Power Monitoring
- Regulator Temperature Monitoring
- VIN Under-Voltage Lockout (UVLO), Output Over-Voltage Protection (OVP)/Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP) with No Action, Latch, or Hiccup Options
- Intelli-PhaseTM Fault Diagnosis
- Auto-Record Voltage Regulator (VR) Fault Type to NVM
- Digital Load-Line Regulation
- Overclocking Mode by Adding Offset to VOUT
- Available in a TQFN-56 (7mmx7mm) Package
Active Part Numbers:
MP2869AGQNT-xxxx-Z MP2869AGQNT-xxxx-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2869A Resources
-
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
APPLICATION CONTENT MENUAPPLICATION -
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP2880PRODUCTSingle-Loop,20-Phase,DigitalMulti-PhaseControllerwithPMBusInterfaceforAVSBus
-
PRODUCT
MP2882PRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for SVI2/AVSBus
-
PRODUCT
MP2926PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface
Log in to your account
Create New Account