- MP29608-A
MP29608-A
Session textval
Session Titefor popup
- Number of Output Rail2
- Number of Phases8
- VCC (min) (V)3.1
- VCC (max) (V)3.5
- Iq (typ) (mA)50
- Ishutdown (typ) (mA)2.5
- fsw (min) (kHz)200
- fsw (max) (kHz)3000
- InterfacesPMBus/I2C, SVI3
- Processor TypeASIC, PMBus Compliant, SVI3 (Version 2) Compliant
- Package (mm)TLGA-40 (5x5)
- GradeCatalog
The MP29608-A is a dual-rail, digital, multi-phase controller that provides power for SVI3 core power. The device can work with MPS’s Intelli-PhaseTM products to complete the multi-phase voltage regulator (VR) solution with minimum external components. It can be configured to maximum 8-phase operation for rail 1 and a maximum 4-phase operation for rail 2.
The controller provides an on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured or monitored via the PMBus/I2C interface. The MP29608-A can monitor and report the output current (IOUT) by sensing the current-sense output of the Intelli-PhaseTM devices.
It is based on a unique, digital, multi-phase, nonlinear control to provide fast transient response with minimal output capacitors. With only one power-loop control method for both steady state and load transients, power-loop compensation is very easy to configure.
The MP29608-A is available in a TLGA-40 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Up to 8-Phase, 2-Output, Digital Controller
- SVI3 (Version 2) Compliant
- PMBus/I2C Compliant (1MHz Bus Speed)
- Pin-Configurable PMBus Address
- Built-In Non-Volatile Memory (NVM) to Store Configurations
- 200kHz to 3MHz Switching Frequency (fSW)
- Automatic Loop Compensation
- Supports Multi-Configuration for 6 Different Applications
- Flexible Pulse-Width Modulation (PWM) Assignment for 2 Rails
- Automatic Phase-Shedding (APS) to Improve Overall Efficiency
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balance
- Input (VIN) and Output Voltage (VOUT), Current, and Power Monitoring
- Regulator Temperature Monitoring
- VIN Under-Voltage Lockout (UVLO), Output Over-Voltage Protection (OVP)/Under-Voltage Protection (UVP), Over-Current Protection (OCP), Over-Temperature Protection (OTP) with No Action, Latch-Off, or Hiccup Options
- Intelli-PhaseTM Fault Diagnosis
- Voltage Regulator (VR) Auto-Records Fault Type to the NVM
- Digital Load-Line Regulation
- Overclocking Mode by Adding Offset to VOUT
- Available in a TLGA-40 (5mmx5mm) Package
Active Part Numbers:
MP29608-AGLUT-xxxx-Z MP29608-AGLUT-xxxx-P MP29608-AGLUT-0000-Z MP29608-AGLUT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP29608-A Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
APPLICATION CONTENT MENUAPPLICATION -
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
Log in to your account
Create New Account