MP29508
Session textval
Session Titefor popup
- Number of Output Rail1
- Number of Phases6
- VCC (min) (V)3.1
- VCC (max) (V)3.5
- Iq (typ) (mA)38
- Ishutdown (typ) (mA)0.23
- fsw (min) (kHz)120
- fsw (max) (kHz)1500
- InterfacesPMBus/I2C
- Processor TypeASIC
- Package (mm)TLGA-48 (6x6)
- GradeCatalog
The MP29508 is a digital controller that supports high-current, multi-phase voltage regulators (VRs). The device works together with external power stages to make a current double rectifier (CDR). It can be configured for up to 6-phase operation to support 3 blocks of 48V to 1.8V CDR modules.
The MP29508 provides an on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured and monitored via the PMBus/I2C interface.
The device is based on a unique, digital, multi-phase, nonlinear control to provide a fast transient response to the load transient with minimum output capacitors. With only one power-loop control method for both steady state and load transient, the power loop compensation is very easy to configure.
It is available in a TLGA-48 (6mmx6mm) package.
-
Show more
Show less
Features & Benefits
- Up to 6-Phase Digital Controller
- PMBus/I2C Compliant (800kHz Bus Speed)
- Pin-Configurable PMBus Address
- Built-In Non-Volatile Memory (NVM) to Store Configurations
- 120kHz to 1.5MHz Switching Frequency (fSW)
- Up to 3 Blocks for CDR Modules
- Automatic Slope Compensation
- Selectable Open-Loop or Closed-Loop Speel Control
- Supports Multi-Configuration for 6 Different Applications
- Active Current-Sharing between Modules
- Phase-to-Phase Active Current Balancing (ACB) with Configurable Offsets for Thermal Balance
- Monitoring for Input (VIN) Voltage, Output Voltage (VOUT), Input (IIN) Current, Output Current (IOUT), Input (PIN) Power, and Output Power (POUT)
- VIN Under-Voltage Lockout (UVLO), Output Over-Voltage Protection (OVP)/Under-Voltage Protection (UVP), Over-Current Protection (OCP), Over-Temperature Protection (OTP) with No Action, Latch-Off, and Hiccup Options
- Auto-Records the Voltage Regulator (VR) Fault Type to the NVM
- Digital Load-Line Regulation
- Overclocking Mode by Adding Offset to VOUT
- Password Lock for Accessing Registers
- Available in a TLGA-48 (6mmx6mm) Package
Active Part Numbers:
MP29508GMKT-xxxx-Z MP29508GMKT-xxxx-P MP29508GMKT-0000-Z MP29508GMKT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP29508 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP2880PRODUCTSingle-Loop,20-Phase,DigitalMulti-PhaseControllerwithPMBusInterfaceforAVSBus
-
PRODUCT
MP2882PRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for SVI2/AVSBus
Log in to your account
Create New Account