MP29816-C
Session textval
Session Titefor popup
- Number of Output Rail2
- Number of Phases16
- VCC (min) (V)3.1
- VCC (max) (V)3.5
- Iq (typ) (mA)50
- Ishutdown (typ) (mA)0.25
- fsw (min) (kHz)200
- fsw (max) (kHz)3000
- InterfacesAVSBus, PMBus
- Processor TypeASIC, CPU/GPU
- Package (mm)TQFN-56 (7x7)
- GradeCatalog
The MP29816-C is a highly integrated, digital multi-phase controller that comprises an advanced power solution for CPUs, GPUs, and systems-on-chip (SoCs) in a wide range of applications, including servers, datacenters, and consumer applications. This controller is dedicated to AVSBus protocols. The MP29816-C supports up to 16 phases in one rail or support 8+8 (maximum) phases in two-rail applications. Together with MPS’s Intelli-PhaseTM products, the MP29816-C provides a high-density, energy-efficient core power solution.
The device provides an on-chip non-volatile memory (NVM) to store and restore device configurations. Device configurations and fault parameters can be easily configured and monitored via the PMBus/I2C interface. The wide range of configurable parameters and multiple protection features enable the MP29816-C to support easily building an intelligent, robust system.
The MP29816-C adopts a unique, digital, multi-phase, nonlinear control method to provide excellent transient performance with minimal output capacitors. The unique simple compensation loop makes it easy to debug.
It is available in a TQFN-56 (7mmx7mm) package.
-
Show more
Show less
Features & Benefits
- Supports AVSBus Rev. 1.3
- PMBus/I2C Compliant (1MHz Bus Speed)
- Pin-Configurable AVSBus Address
- Pin-Configurable PMBus Address
- Built-In Non-Volatile Memory (NVM) to Store Configurations
- Supports a 200kHz to 3MHz Switching Frequency (fSW)
- Supports Auto-Slope Function
- Multi-Configuration Function Supports Up Six Different Applications
- Flexible Pulse-Width Modulation PWM Assignment for 2 Rails
- Flexible Output Current (IOUT) Sense via DrMOS IOUT Pins
- Automatic Phase-Shedding (APS) Function Improves Overall Efficiency
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balancing
- Input Voltage (VIN), Output Voltage (VOUT), Current, and Power Monitoring
- VIN Under-Voltage Lockout (UVLO), VOUT Over-Voltage Protection (OVP)/Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP) with No Action, Latch-Off, or Hiccup Options
- Intelli-PhaseTM Fault Diagnosis
- Auto-Records Voltage Regulator (VR) Fault Type to the NVM
- Digital Load-Line Regulation
- Overclocking Mode by Adding Offset to VOUT
- Password Lock for Accessing Registers
- Available in a TQFN-56 (7mmx7mm) Package
Active Part Numbers:
MP29816-CGQNT-xxxx-Z MP29816-CGQNT-xxxx-P MP29816-CGQNT-0000-Z MP29816-CGQNT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP29816-C Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
ARTIFICIAL INTELLIGENCE (AI) SOLUTIONAPPLICATION -
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
Log in to your account
Create New Account