MP6616A
18V, 2A, Single-Phase BLDC Motor Driver with an Embedded Hall-Effect Sensor and Closed-/Open-Loop Speed Control
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)18
- Number of Phase1
- Iout (max) (A)4
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopYes
- GradeCatalog
- Package (mm)QFN-10 (2x3)
The MP6616A is a single-phase brushless DC (BLDC) motor driver with an embedded Hall-effect sensor and integrated power MOSFETs. It can achieve up to 2A of output current (IOUT) across a 3.3V to 18V input voltage (VIN) range.
The MP6616A controls the motor speed with closed-loop or open-loop control via the pulse-width modulation (PWM) signal on the PWM pin. The device features a configurable soft commutation angle and Hall offset angle. The Hall offset angle can be flexibly optimized for low-speed and high-speed performance across the full speed range.
The MP6616A also features a rotational speed detector (the FG/RD pin). FG/RD is an open-drain that outputs a high or low voltage relative to the internal Hall comparator’s output.
Protection features include input over-voltage protection (OVP), under-voltage lockout (UVLO) protection, locked rotor protection, over-current protection (OCP), and thermal shutdown.
The MP6616A is available in a QFN-10 (2mmx3mm) package.
-
Show more
Show less
Features & Benefits
- 2mT Minimum Sensitivity Embedded Hall-Effect Sensor
- 3.3V to 18V Operating Input Voltage (VIN) Range
- 2A Continuous Output Current (IOUT)
- 100mΩ Integrated Power MOSFETs
- Configurable Speed (40000rpm Max)
- Configurable Minimum Speed and Starting Duty
- Closed-Loop or Open-Loop Speed Control
- High-Speed Accuracy with Closed-Loop Mode
- Configurable Soft Commutation Angle (45° Max)
- Configurable Hall Offset Angle (±45° Max)
- 4-Step Configurable Current Limit (4A Max)
- 2kHz to 100kHz Pulse-Width Modulation (PWM) Input Range
- Configurable Soft-Start Time (tSS)
- 27kHz Fixed Switching Frequency (fSW)
- Standby Mode
- Locked Rotor Protection with Auto-Recovery
- Thermal Shutdown with Auto-Recovery
- Built-In Input Over-Voltage Protection (OVP), Under-Voltage Lockout (UVLO) Protection, and Auto-Recovery
- Available in a QFN-10 (2mmx3mm) Package
Active Part Numbers:
MP6616AGD-xxxx-Z MP6616AGD-xxxx-P MP6616AGD-0000-Z MP6616AGD-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6616A Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
Log in to your account
Create New Account