MP6517A
Session textval
Session Titefor popup
Description
The MP6517A is a single-phase BLDC motor driver with an integrated Hall sensor and power MOSFETs. It drives a single-phase BLDC fan with output current limit up to 2A.
The MP6517A has wide input voltage range (3.3V to 16V) with input line reverse voltage protection. The motor rotational speed is controlled by the PWM duty applied on PWM pin.
The rotational speed output indicator or rotor dead-lock fault indicator output is selectable on FG/RD pin with an open drain output. The MP6517A has programmable output speed versus the input duty curve.
The MP6517A has soft on/off phase transition and automatic phase-lock function to reduce fan driver audible noise and power loss.
Full protection are employed in the MP6517A including input over-voltage protection (OVP), under-voltage lockout (UVLO), rotor deadlock protection, thermal shutdown, and input reverse protection. All protection is recoverable
The MP6517A is available in a TSOT23-6-L, a TSOT23-6-R, a TSOT23-6-SL, and a TSOT23-6-RSL package.
-
Show more
Show less
Features & Benefits
- Integrated Hall Sensor
- 3.3V to 16V Input Voltage Range
- Integrated Power MOSFETs: Total 850mΩ (HS + LS)
- Programmable Current Limit Up to 2A
- Speed Curve Programmable
- Soft On/Off Phase Transition
- Built-In Adjustable Speed Curve Corner Setting
- Rotational Speed Indicator (FG) or Rotor Deadlock fault indicator (RD)
- Automatic Phase Lock Detection of Winding BEMF and Current Zero-Crossing
- 12kHz to 48kHz PWM Input Frequency Range
- Fixed 26kHz Output Switching Frequency
- Input Line Reverse Voltage Protection (RVP)
- Rotor Deadlock (RD) Protection and Automatic Recovery
- Thermal Protection and Automatic Recovery
- Built-In Input OVP, UVLO, and Automatic Recovery
- Available in a TSOT23-6-L, a TSOT23-6-R, a TSOT23-6-SL, and a TSOT23-6-RSL Package
Active Part Numbers:
MP6517AGJL-xxxx-P MP6517AGJL-xxxx-Z MP6517AGJR-xxxx-P MP6517AGJR-xxxx-Z MP6517AGJS-xxxx-P MP6517AGJS-xxxx-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6517A Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT15V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6653PRODUCT32V, Single-Phase BLDC Motor Driver with Embedded Hall Sensor
Log in to your account
Create New Account