MP6517B
Session textval
Session Titefor popup
- Vin (min) (V)3.3
- Vin (max) (V)16
- Number of Phase1
- Iout (max) (A)2
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeCatalog
- Package (mm)TSOT23-6-L, TSOT23-6-R, TSOT23-6-RSL, TSOT23-6-SL
- Number of Half-Bridges2
The MP6517B is a single-phase, brushless, DC motor drivers with integrated power MOSFETs and a Hall effect sensor. The MP6517B drives single-phase brushless DC fan motors with up to 2A of output current limit. The IC has a 3.3V to 16V input voltage range and input line reverse voltage protection to save the external diode on the supply line.
The MP6517B controls the rotational speed through the PWM signal on the PWM pin. The MP6517B has a rotational speed detection feature and rotor lock fault indication on FG/RD with an open-drain collector output. The output speed versus the input duty curve can be programmed easily for flexible use. To reduce fan driver audible noise and power loss, the MP6517B features a soft on/off phase transition and automatic phase-lock function of the motor winding BEMF and current.
Full protection features include input over-voltage protection (OVP), under-voltage lockout (UVLO), rotor deadlock protection, thermal shutdown, and input reverse protection.
The MP6517B requires a minimal number of external components to save solution cost. The MP6517B is available in TSOT23-6-L, TSOT23-6-R, TSOT23-6-SL, and TSOT23-6-RSL packages.
-
Show more
Show less
Features & Benefits
- Embedded Hall Sensor with High Sensitivity
- Wide 3.3V to 16V Operating Input Range
- Up to 2A Programmable Current Limit
- Integrated Power MOSFETs: Total 850mΩ (HS + LS)
- Programmable Speed Curve
- Built-In Adjustable Speed Curve Corner Setting
- Automatic Phase Lock Detection of Winding BEMF and Current Zero-Crossing
- Soft On/Off Phase Transition
- Rotational Speed Indicator (FG) Signal
- 12kHz to 48kHz PWM Input Frequency Range
- Fixed 26kHz Output Switching Frequency
- Input Line Reverse Voltage Protection (RVP)
- Rotor Deadlock (RD) Protection and Automatic Recovery
- Thermal Protection and Automatic Recovery
- Built-In Input OVP, UVLO, and Automatic Recovery
- Available in TSOT23-6-L, TSOT23-6-R, TSOT23-6-SL, and TSOT23-6-RSL Packages
Active Part Numbers:
MP6517BGJL-xxxx-P MP6517BGJL-xxxx-Z MP6517BGJR-xxxx-P MP6517BGJR-xxxx-Z MP6517BGJS-xxxx-P MP6517BGJS-xxxx-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6517B Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
-
PRODUCT
MPQ6653A-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor in TSOT23-6-SL and TSOT23-6 Packages, AEC-Q100 Qualified
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
Log in to your account
Create New Account