MP6630H
Session textval
Session Titefor popup
- Vin (min) (V)2
- Vin (max) (V)16
- Number of Phase3
- Iout (max) (A)1.4
- Integrated Hall SensorYes
- Integrated Power MOSFETsYes
- Speed Close LoopNo
- GradeCatalog
- Package (mm)TQFN-8 (2x3)
- Number of Half-Bridges3
The MP6630H is a 3-phase brushless DC motor driver with integrated power MOSFETs and single Hall-effect sensor. The input voltage ranges from 2V to 16V.
The device controls the motor speed through the PWM signal on the PWM pin. It features a single, embedded Hall-effect sensor for robust start-up performance. It also features sine-wave control methods for high efficiency, and low-speed ripple and vibration over the full speed range.
The MP6630H also has a rotational speed detector. The rotational speed detector (the FG/RD pin) is the output of an open drain. This pin is also selectable for lock indication output.
Rich protections are implemented in the MP6630H, such as under-voltage lockout (UVLO), locked-rotor protection, over-current protection (OCP), and thermal shutdown protection.
The MP6630H is available in a UTQFN-8 (2mmx3mm) package.
Advantages Include:
- Sine-wave & single Hall for high efficiency and robust start-up
- Flexible programmable starting duty
- Fewer external components
- Low RDS(ON), UTQFN (2mmx3mm) package
-
Show more
Show less
Features & Benefits
- Wide 2V to 16V Operating Input Range
- Sine-Wave Control for High Efficiency And Low-Speed Vibration
- Embedded Single Hall Sensor to Ensure Robust Start-Up
- Integrated Power MOSFETs: About 400mΩ Each
- 0.5s/5s Rotor Lock and Retry Protection
- 1kHz to 100kHz PWM Input Range
- Direction Input
- Soft Start
- Fixed 25kHz Output Switching Frequency
- Selectable Output for Speed Indication (FG) and Lock Indication (RD)
- Standby Mode to Save Power
- Thermal Protection and Auto-Recovery
- Typically 2.3A of Maximum Peak Current
- Available in a UTQFN-8 (2mmxmm) Package
Active Part Numbers:
MP6630HGDU-xxxx-P MP6630HGDU-xxxx-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP6630H Resources
-
PRODUCT CATEGORY
FAN DRIVERSPRODUCT CATEGORY -
PRODUCT
MP6616DPRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6630EPRODUCT16V, 3-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6653C-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor, AEC-Q100 Qualified
-
PRODUCT
MP6658PRODUCT32V, 2.7A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MP6652BPRODUCT18V, Single-Phase BLDC Motor Driver with Integrated Hall Sensor
-
PRODUCT
MPQ6632-AEC1PRODUCT50V, 3-Phase BLDC Motor Driver with 1A Gate Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ6653B-AEC1PRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs, AEC-Q100 Qualified
-
PRODUCT
MP6617APRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6617PRODUCT18V, 6A Peak, 1-Phase BLDC Motor Driver with Integrated MOSFETS and Hall Sensor
-
PRODUCT
MP6653BPRODUCT35V/1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs
-
PRODUCT
MP6638PRODUCT16V, 1.7A Peak, 3-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6635PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver, Non AEC-Q100 Version
-
PRODUCT
MP6642PRODUCT35V, 5A Peak, Three-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MPQ6635-AEC1PRODUCT35V, 3-Phase, Sensorless BLDC Motor Driver with Configurable Gate Driver
-
PRODUCT
MP6634PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver
-
PRODUCT
MP6636PRODUCT18V, 4A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631HPRODUCT35VInput,3APeakPhaseCurrent,Three-PhaseBLDCMotorDriver
-
PRODUCT
MP6616BPRODUCT18V, 2A, Single-Phase BLDC Motor Driver with Closed-/Open-Loop Speed Control and Enhanced ESD Capability
-
PRODUCT
MP6655PRODUCT18V, 2.5A, Single-Phase BLDC Fan Driver with Integrated MOSFETs and Hall Sensor
-
PRODUCT
MPQ6634-AEC1PRODUCT35V, 2A Peak, 3-Phase, Sensorless BLDC Motor Driver, AEC-Q100 Qualified
-
PRODUCT
MP6653APRODUCT35V, 1.2A, Single-Phase BLDC Motor Driver with Integrated Hall Sensor and MOSFETs in TSOT23-6-SL and TSOT23-6 Packages
-
PRODUCT
MP6637PRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6637APRODUCT5.5V, 1.3A Peak, Three-Phase, Sensorless Sinusoidal BLDC Motor Driver with Integrated MOSFETs
-
PRODUCT
MP6631BPRODUCT35V, 3A Peak Phase Current, Three-Phase BLDC Motor Driver
Log in to your account
Create New Account