MP2641
Session textval
Session Titefor popup
- TopologyBidirectional, Buck-Boost
- Cell Coverage2 Cells
- Minimum Vin Voltage (V)3.8
- Maximum Vin Voltage (V)16
- Maximum Net Balance Current (A)2
- Minimum Operating Vcell (V)2.4
- Maximum Operating Vcell (V)4.6
- Quiescent Current (uA)25
- Efficiency @ Vcell=3.3V92.8%
- Battery TypeLi-Ion, Li-Polymer, LFP
- Control Interface2-Pin
- Package (mm)QFN-26 (4x4)
The MP2641 is a highly integrated, bidirectional active balancer that provides up to 2A of charge redistribution among Li-ion, Li-polymer, or lithium iron phosphate batteries in a two-series battery pack. As an alternative to dissipating energy with passive balancing, the MP2641 efficiently moves charge between cells to minimize balancing time and heat generation. The device can also compensate for cell capacity mismatch to extend battery runtime.
By combining multiple MP2641 devices, active balancing can be scaled to any number of series cells, and charge can be redistributed to and from any cells within the pack.
The MP2641 can balance adjacent cells using two operation modes: buck-balance mode and boost-balance mode. In buck-balance mode, the MP2641 transfers energy from the upper cell (CU) to the lower cell (CL). In boost-balance mode, the MP2641 transfers energy from CL to CU.
To guarantee safe operation, the MP2641 provides CL and CU over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown.
The MP2641 is available in a QFN-26 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Wide Operating Voltage Range Compatible with LiFePO4 Battery:
- 2.4V Minimum Cell Voltage
- 4.35 Maximum Cell Voltage
- Low Quiescent Current (IQ):
- CU Pin: 25μA IQ
- CL Pin: 0.1μA IQ
- Buck-Balance Mode:
- Up to 2A Configurable Upper Cell (CU) Balance Current
- Boost-Balance Mode:
- Up to 2A Configurable Lower Cell (CL) Balance Current
- Protections:
- Thermal Shutdown
- Internal CL Port Battery Reverse Leakage Blocking
- Integrated CU Low Voltage Protection in Boost-Balance Mode
- Directly Powered from the Battery Cells
- Interleavable for Transfer Across Many Cells
- >92.8% Charge Transfer Efficiency at 3.3V
- Available in a QFN-26 (4mmx4mm) Package
Active Part Numbers:
MP2641GR-Z MP2641GR-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2641 Resources
-
ARTICLE
ACTIVE BALANCING: HOW IT WORKS AND ITS ADVANTAGESARTICLEThe stability and safety of lithium batteries requires treating them with careful consideration. If lithium-ion battery cells do not operate within a constrained state-of-charge (SOC) range, their capacity can be reduced. If they are pushed beyond their SOC limits, these batteries can be damaged, leading to unstable and unsafe behavior. To ensure the safety, lifetime, and capacity of lithium-ion b...
-
APPLICATION
HIGH-VOLTAGE ENERGY STORAGEAPPLICATIONA high-voltage energy storage system (ESS) offers a short-term alternative to grid power, enabling consumers to avoid expensive peak power charges or supplement inadequate grid power during high-demand periods. These systems address the increasing gap between energy availability and demand due to the expansion of wind and solar energy generation. MPS’s high-performance battery management system...
-
PRODUCT CATEGORY
ACTIVE BALANCERSPRODUCT CATEGORY -
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MP2644PRODUCT5-Cell, 1A Battery Active Balancer with Stackable Interface
-
PRODUCT
MP2645APRODUCT5-Cell, Battery Active Balancer with a Stackable Interface
-
PRODUCT
MP2645PRODUCT5-Cell Battery Active Balancer with Stackable Interface
-
PRODUCT
MP2643PRODUCT2-Cell, 2A, Bidirectional Active Balancer, Third Generation
-
PRODUCT
MP2642PRODUCT2-Cell, 1A, Bidirectional Active Balancer, Third Generation
-
PRODUCT
MP2640PRODUCT2-Cell, Bidirectional Active Balancer
-
PRODUCT
MP27922PRODUCT5kVRMS, Quad-Channel Digital Isolator with 2 Forward Channels and 2 Reverse Channels
-
PRODUCT
MP27960PRODUCT5kVRMS, 6-Channel Digital Isolator with 6 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27933PRODUCT5kVRMS, 6-Channel Digital Isolator with 3 Forward Channels and 3 Reverse Channels
-
PRODUCT
MP27940PRODUCT5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27911-NPRODUCT3.75kVRMS to 5kVRMS, Dual-Channel, Digital Isolator with 1 Forward and 1 Reverse Channel
-
PRODUCT
MP27951PRODUCT150Mbps, Six-Channel, Digital Isolator with 5 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP3718PRODUCT4-Cell to 24-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MID3W2424APRODUCT3W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
-
PRODUCT
MPQ2793PRODUCT4-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting, AEC-Q100 Qualified
-
PRODUCT
MP2795PRODUCT7-Cell to 16-Cell, High-Performance Battery Monitor and Protector with High-Side Driver
-
PRODUCT
MP3716PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP2798PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Monitor with Coulomb Counting
-
PRODUCT
MP3710PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Protector
-
PRODUCT
MP2790PRODUCT4-Cell to 10-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP2460PRODUCT45V,0.6A,1.7MHz,SynchronousStep-DownConverterinaTSOT23-6Package
Log in to your account
Create New Account