- Products
- Isolation
- Digital Isolators
- MP27911-N
MP27911-N
3.75kVRMS to 5kVRMS, Dual-Channel, Digital Isolator with 1 Forward and 1 Reverse Channel
Session textval
Session Titefor popup
- Total Channel Count2
- Channel (Forward/Reverse)1/1
- Isolation Rating (kVrms)5/3.75
- Max Data Rate (Mbps)80
- Propagation Delay (Typ. at 5V) (ns)15.5
- Min CMTI (kV/µs)150
- Surge Voltage Level (Vpk)10400/10000
- Vin (min) (V)2.5
- Vin (max) (V)5.5
- Package (mm)SOIC-8 NB, SOIC-8 WB
- Data Rate80
The MP27911-N is a high-performance, dual-channel, digital isolator designed for robust industrial applications. This device is optimized to replace a traditional optocoupler and can support a data rate up to 80Mbps. It can maintain its performance across a wide temperature range while minimizing power consumption.
The MP27911-N employs capacitive isolation technology to support up to 5kVRMS isolation voltage in an SOIC wide-body (WB) package. This device includes safety-related certifications according to UL 1577, VDE, CSA, and CQC. This isolator provides small size, low-power consumption, and higher reliability operation compared to traditional optocoupler isolators.
This device provides a Schmitt trigger input and isolated encoding/decoding for high electromagnetic immunity in noisy environments. The selectable default high or low failsafe output supports fixed outputs even if the input signal power fails.
The MP27911-N is available in narrow-body (NB) and wide-body (WB) SOIC-8 packages.
-
Show more
Show less
Features & Benefits
- Channel Directions: 1 Forward, 1 Reverse
- Up to 5kVRMS Input to Output Isolation (SOIC-8 WB)
- Support 0bps (DC) to 80Mbps Data Rate
- 2.5V to 5.5V Operation Range
- >±150kV/µs Common-Mode Transient Immunity (CMTI)
- High System-Level Electrostatic Discharge (ESD), Electrical Fast Transient (EFT), and Surge Immunity Performance
- 15.5ns Propagation Delay for 5V Operation
- Low Power Supply Current
- Default Output Logic High (MP27911-N) and Low (MP27911-LN) Options
- Wide -40°C to +125°C Junction Temperature (TJ) Range
- UL 1577 Certified
- SOIC-8 WB: 5kVRMS Isolation for 60s
- SOIC-8 NB: 3.75kVRMS Isolation for 60s
- CSA Component Notice 5A Approval
- DIN EN IEC 60747-17 (VDE 0884-17): 2021-10 Certified
- SOIC-8 WB: 8000VPK Isolation
- SOIC-8 NB: 5303VPK Isolation
- TUV SUD Certification per IEC/EN/UL/CSA 62368-1, IEC 60950-1
- CQC Certified per GB 4943.1-2022
Active Part Numbers:
MP27911-NGY-Z MP27911-NGY-P MP27911-LNGY-Z MP27911-LNGY-P MP27911-NGS-Z MP27911-NGS-P MP27911-LNGS-Z MP27911-LNGS-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP27911-N Resources
-
APPLICATION
HIGH-VOLTAGE ENERGY STORAGEAPPLICATIONA high-voltage energy storage system (ESS) offers a short-term alternative to grid power, enabling consumers to avoid expensive peak power charges or supplement inadequate grid power during high-demand periods. These systems address the increasing gap between energy availability and demand due to the expansion of wind and solar energy generation. MPS’s high-performance battery management system...
-
APPLICATION
PROGRAMMABLE LOGIC CONTROLLER (PLC)APPLICATION -
PRODUCT CATEGORY
DIGITAL ISOLATORSPRODUCT CATEGORY -
PRODUCT
MP27922PRODUCT5kVRMS, Quad-Channel Digital Isolator with 2 Forward Channels and 2 Reverse Channels
-
PRODUCT
MP27960PRODUCT5kVRMS, 6-Channel Digital Isolator with 6 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27933PRODUCT5kVRMS, 6-Channel Digital Isolator with 3 Forward Channels and 3 Reverse Channels
-
PRODUCT
MP27940PRODUCT5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27931PRODUCT5kVRMS, Quad-Channel Digital Isolator with 3 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP27951PRODUCT150Mbps, Six-Channel, Digital Isolator with 5 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP27942PRODUCT150Mbps, 6-Channel Digital Isolator with 4 Forward Channels and 2 Reverse Channels
-
ARTICLE
INTEGRATING DIGITAL ISOLATORS IN SMART HOME DEVICESARTICLESmart home devices are becoming increasingly popular with many households adopting smart thermostats, lighting systems, security systems, and home entertainment systems. These devices provide automation and wireless control of household functions, allowing users to monitor and control their homes from a mobile app or digital interface. Despite the advantages of smart home devices, users also face ...
-
MPSCHOLAR
INTRODUCTION TO GATE DRIVERSMPSCHOLARGate drivers are essential components in modern electronics. They are specialized circuits that have the important task of controlling the operation of power switches, such as MOSFETs and IGBTs. Their main purpose is to supply the required drive voltage and current to the gate of these power devices. Figure 1: Gate Drive between Microcontroller and Power Transistor Fundamental Role: Gate drive...
-
MPSCHOLAR
THE ROAD AHEAD: PREDICTIONS AND POSSIBILITIESMPSCHOLARThe future of electronics is closely tied to the progress of integration technologies. These advancements go beyond cramming more features into smaller spaces, they involve reshaping the way devices communicate with each other and their users. System-on-Chip (SoC) Evolution: Future SoCs are anticipated to seamlessly incorporate digital isolation into their architecture. This involves implementi...
-
MPSCHOLAR
SUSTAINABILITY AND ENVIRONMENTAL CONSIDERATIONSMPSCHOLARIt is becoming increasingly important for the electronics sector to implement environmentally responsible manufacturing procedures as environmental consciousness rises and regulatory demands mount. During the entirety of the product lifespan, these environmentally friendly manufacturing techniques not only contribute to the reduction of the environmental impact, but they also play an important rol...
-
MPSCHOLAR
MARKET TRENDS AND DEMANDSMPSCHOLARIn order to maintain a competitive and relevant position in the continually changing environment of industrial technology, it is essential to have a solid awareness of the shifting requirements and to develop solutions that are specific to the industry. These dynamics are influenced by the evolution of technology, market demands, and environmental considerations. Automation and Robotics: The tr...
-
MPSCHOLAR
EMERGING TECHNOLOGIES AND MATERIALSMPSCHOLARThe evolution of isolation materials in the electronic design of digital isolators is a field that is characterized by continual innovation, which has led to considerable gains in both performance and reliability. In contemporary electronics, one of the most important areas of focus is the investigation of novel materials and their effects. New Dielectric Materials: Recent developments have bee...
-
MPSCHOLAR
INNOVATIONS AND FUTURE TRENDSMPSCHOLAR -
MPSCHOLAR
CASE STUDIESMPSCHOLARReal-world case studies provide valuable insights in the dynamic field of electronic design. These studies, which explore the practical implementation of isolated solutions and the lessons learned from industry applications, offer a wealth of knowledge for engineers of all levels of experience. Industrial Automation Systems: Ford's Michigan Assembly Plant seamlessly integrated digital isolators...
-
MPSCHOLAR
OPTIMIZATION FOR EFFICIENCY AND PERFORMANCEMPSCHOLAREfficiency and performance optimization are crucial in electronic system design, particularly in power management for digital isolators. This requires understanding how to optimize power conversion and distribution while managing the delicate balance between performance and power consumption. Switch-Mode Power Supplies (SMPS): SMPS are highly favored for their exceptional power conversion effic...
-
MPSCHOLAR
THERMAL MANAGEMENTMPSCHOLAREfficient thermal management is crucial for maintaining the reliability and efficiency of isolated solutions. Having a grasp on the origins of heat and employing strategies to efficiently disperse it are vital aspects of this procedure. Electronic Component Heat Generation: During operation, electronic components are the main source of heat in isolated solutions. Electronic applications commonl...
-
MPSCHOLAR
ELECTROMAGNETIC COMPATIBILITY (EMC) AND NOISE MANAGEMENTMPSCHOLARElectromagnetic compatibility (EC) is of utmost importance when it comes to designing and operating electronic devices, such as digital isolators. Ensuring that a device operates smoothly within its electromagnetic environment without causing any disruptive electromagnetic disturbances is crucial. Definition and Components: EMC consists of three main components: emission, susceptibility, and im...
-
MPSCHOLAR
RELIABILITY AND SAFETY CONSIDERATIONSMPSCHOLAREnsuring reliability and safety in the realm of digital isolators requires strict adherence to industry standards and regulations. This section offers a comprehensive look at these standards and emphasizes the significance of adhering to them and obtaining certification. Significance of Standards in Isolator Design: Standards play a crucial role in isolator design as they establish the essentia...
-
MPSCHOLAR
SELECTING THE RIGHT ISOLATED SOLUTIONMPSCHOLARWhen choosing the appropriate isolated solution, it is crucial to first conduct a comprehensive evaluation of the requirements. This step is essential to ensuring that the selected isolator is a perfect fit for the application's specific needs. Understanding the Application: To start off, it's crucial to fully grasp the operational environment and functional requirements of the application. Whe...
-
MPSCHOLAR
CASE STUDIESMPSCHOLARInvaluable insights into practical design scenarios are provided by analyzing real-world applications of digital isolators, featuring best practices and lessons learned in the domain. Guiding the selection process based on specific application needs, comparative studies of digital isolator technologies and designs are crucial for understanding their relative strengths and weaknesses...
-
MPSCHOLAR
EVALUATION AND TESTINGMPSCHOLARIn the development of digital isolators, evaluation and testing are critical elements to ensure reliability, performance, and compliance with specifications. Test Equipment: To test digital isolators, the primary instruments are oscilloscopes, spectrum analyzers, signal generators, and network analyzers. These tools play a pivotal role in producing stimuli and calculating the isolator’s respons...
Log in to your account
Create New Account