- MP2640
MP2640
Session textval
Session Titefor popup
- TopologyBidirectional, Buck-Boost
- Cell Coverage2 Cells
- Minimum Vin Voltage (V)3.8
- Maximum Vin Voltage (V)16
- Maximum Net Balance Current (A)2.5
- Minimum Operating Vcell (V)2.7
- Maximum Operating Vcell (V)4.6
- Efficiency @ Vcell=3.3V89%
- Battery TypeLi-Ion, Li-Polymer, LFP
- Control Interface2-Pin
- Package (mm)QFN-26 (4x4)
The MP2640 is a highly integrated, bidirectional active balancer that enables high current charge redistribution among Li-ion, Li-polymer, or lithium iron phosphate batteries in a two-series battery pack. It also minimizes energy loss and heat. For large battery systems, active balancing dramatically speeds up the balancing process with high efficiency and allows for capacity recovery in stacks of mismatched batteries.
The MP2640 can balance adjacent batteries in the stack with two operation modes: buck balance mode and boost balance mode. If MODE is low, the MP2640 works in forward buck balance mode and transfers the mismatch energy from the upper cell (CU) to the lower cell (CL). If MODE is high, the MP2640 works in reverse boost balance mode and transfers the mismatch energy from CL to CU.
To guarantee safe operation, the MP2640 provides CL and CU over-voltage protection (OVP), under-voltage protection (UVP), thermal shutdown, and battery temperature monitoring.
The MP2640 is available in a QFN-26 (4mmx4mm) package.
-
Show more
Show less
Features & Benefits
- Buck Balance Mode:
- 4.5V to 16V Operating Input Voltage (VIN) Range
- Up to 2.5A Configurable Upper Cell (CU) Balance Current
- Boost Balance Mode:
- Up to 3A Configurable Lower Cell (CL) Balance Current
- Configurable Maximum Output Clamp Voltage
- Other Protections:
- Negative Temperature Coefficient (NTC) Pin for Temperature Monitoring in Buck Balance Mode
- Thermal Shutdown
- Internal CL Port Battery Reverse Leakage Blocking
- Integrated CU Low Voltage Protection in Boost Balance Mode
- Low Quiescent Current (IQ)
- Stackable Architecture to Balance Higher Series Batteries
- Available in a QFN-26 (4mmx4mm) Package
Active Part Numbers:
MP2640GR-Z MP2640GR-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2640 Resources
-
APPLICATION
HIGH-VOLTAGE ENERGY STORAGEAPPLICATIONA high-voltage energy storage system (ESS) offers a short-term alternative to grid power, enabling consumers to avoid expensive peak power charges or supplement inadequate grid power during high-demand periods. These systems address the increasing gap between energy availability and demand due to the expansion of wind and solar energy generation. MPS’s high-performance battery management system...
-
PRODUCT CATEGORY
ACTIVE BALANCERSPRODUCT CATEGORY -
ARTICLE
DESIGNING A PEAK POWER-SHAVING SOLUTION FOR AI SERVER APPLICATIONSARTICLEThe power requirements of AI servers are evolving due to the rapid development of AI systems. When AI training starts, the AI GPU power demands can require short bursts of power that exceed the GPU’s idle-state power by 10 times. These power bursts can cause a large inrush current at the server’s power supply units (PSUs) or even overload the PSUs. However, most AI training periods last for a r...
-
PRODUCT
MP2644PRODUCT5-Cell, 1A Battery Active Balancer with Stackable Interface
-
PRODUCT
MP2645APRODUCT5-Cell, Battery Active Balancer with a Stackable Interface
-
PRODUCT
MP2645PRODUCT5-Cell Battery Active Balancer with Stackable Interface
-
PRODUCT
MP2643PRODUCT2-Cell, 2A, Bidirectional Active Balancer, Third Generation
-
PRODUCT
MP2642PRODUCT2-Cell, 1A, Bidirectional Active Balancer, Third Generation
-
ARTICLE
ACTIVE BALANCING: HOW IT WORKS AND ITS ADVANTAGESARTICLEThe stability and safety of lithium batteries requires treating them with careful consideration. If lithium-ion battery cells do not operate within a constrained state-of-charge (SOC) range, their capacity can be reduced. If they are pushed beyond their SOC limits, these batteries can be damaged, leading to unstable and unsafe behavior. To ensure the safety, lifetime, and capacity of lithium-ion b...
-
PRODUCT
MP2641PRODUCT2-Cell, Bidirectional Active Balancer, Second Generation
-
PRODUCT
MP27922PRODUCT5kVRMS, Quad-Channel Digital Isolator with 2 Forward Channels and 2 Reverse Channels
-
PRODUCT
MP27960PRODUCT5kVRMS, 6-Channel Digital Isolator with 6 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27933PRODUCT5kVRMS, 6-Channel Digital Isolator with 3 Forward Channels and 3 Reverse Channels
-
PRODUCT
MP27940PRODUCT5kVRMS, Quad-Channel, Digital Isolator with 4 Forward Channels and 0 Reverse Channels
-
PRODUCT
MP27911-NPRODUCT3.75kVRMS to 5kVRMS, Dual-Channel, Digital Isolator with 1 Forward and 1 Reverse Channel
-
PRODUCT
MP27951PRODUCT150Mbps, Six-Channel, Digital Isolator with 5 Forward Channels and 1 Reverse Channel
-
PRODUCT
MP3718PRODUCT4-Cell to 24-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MID3W2424APRODUCT3W, 24VIN, Isolated Power Module for IGBT/SiC Bias Supplies
-
PRODUCT
MPQ2793PRODUCT4-Cell to 16-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting, AEC-Q100 Qualified
-
PRODUCT
MP2795PRODUCT7-Cell to 16-Cell, High-Performance Battery Monitor and Protector with High-Side Driver
-
PRODUCT
MP3716PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP2798PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Monitor with Coulomb Counting
-
PRODUCT
MP3710PRODUCT3-Cell to 18-Cell, High-Accuracy Battery Protector
-
PRODUCT
MP2790PRODUCT4-Cell to 10-Cell, High-Accuracy Battery Monitor and Protector with Coulomb Counting
-
PRODUCT
MP2460PRODUCT45V,0.6A,1.7MHz,SynchronousStep-DownConverterinaTSOT23-6Package
Log in to your account
Create New Account