No PFC, No-Triac Dimming

Superior Performance
Excellent efficiency
and reliability
Low BOM
Innovative proprietary
packaging technology
Lower EMI
Higher efficiency w/ PWM
or analog dimming

Show Columns
Status
MPS Inventory
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W) (Recommended)
Vfb (V)
Iq (mA)
Rds(on) (Ω)
Sync
Grade
Package (mm)
MPSafe
MPL
Product URL
Vac (min) (V)
Vac (max) (V)
Open LED Protection
Type
Pout (max) (W) (Recommended)
Vfb (V)
Iq (mA)
Rds(on) (Ω)
Sync
Grade
Package (mm)
MPS
No
Buck
No
Catalog
MSOP-10
SOIC-14
SOIC-8
TSOT23-5
Is MPSafe Has MPL Product URL
     
MP4001

Universal Input High Brightness White LED Driver

Buy On MPS 85 305 No 40 0.3 0.64 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp4001.html
MP4050A
Non-Isolated, High Brightness LED Driver with Enhanced Thermal Feature
Buy On MPS 85 265 No 10 0.196 8 No Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp4050a.html
MP4057A

Single-Stage Single Chip Solution for Smart LED

Buy On MPS 85 305 No 8 0.203 0.3 No MSOP-10, SOIC-14 1 0 https://www.monolithicpower.com/en/mp4057a.html
MP4000
Offline Buck LED Controller
85 305 No Buck 40 0.3 0.64 No Catalog SOIC-8 1 0 https://www.monolithicpower.com/en/mp4000.html
MP4050
Non-Isolated, High Brightness LED Driver
85 265 No Buck 10 0.194 7.2 No Catalog SOIC-8, TSOT23-5 1 0 https://www.monolithicpower.com/en/mp4050.html
No more parts left for display.