MP4000

NOT RECOMMENDED FOR NEW DESIGNS

Offline Buck LED Controller

MP4000 continues to be in production for existing customers. Please consider this alternative for new designs:

MP4001

Active

MP4001

Active

Universal Input High Brightness White LED Driver

Features & Benefits

  • Constant-current LED Driver
  • Universal AC Input (85VAC-265VAC)
  • Power MOSFET Zero-Current Turn On
  • High Efficiency Boundary Mode Operation
  • Integrated High-voltage Smart LDO
  • Low 1mA Operation Current
  • PWM or DC Input Burst Dimming Control
  • Hiccup Short Circuit Protection
  • Maxim Frequency Limited to 110kHz
  • Thermal Shutdown
  • Available in SOIC8 Package

… and many more!

Active Part Numbers:

MP4000DS-LF-P MP4000DS-LF-Z

Meaning of P & Z Show more

Design Resources

Technical Documents
Type
Title
Application Note
Application Note
Symbol, Footprint & 3D Model
30+ more formats Show more
Cad Symbols Symbols (36)
Cad Footprints Footprint (34)
Cad 3D Models 3D Models (15)

EDA model is not yet available for this part.

Please enter your email address and we will notify you when it is released.

Buy direct from MPS



Learn about our Evaluation Kit
Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.