- MP44020
MP44020
Session textval
Session Titefor popup
- Vac (min) (V)85
- Vac (max) (V)305
- fsw (max) (kHz)300
- Control MethodBoost
- TypeController
- Vfb (V)2.5
- Iq (mA)0.21
- Iop (mA)2.1
- Package (mm)SOIC-8
- Active PFCNo
- IsolatedNo
- Isolated LLCNo
- Isolated FlybackNo
- Non-IsolatedNo
- Internal MOSFETNo
- Low Side RectificationNo
- High Side RectificationNo
- Secondary Synchronous RectificationNo
The MP44020 is a multi-mode, critical condution mode (CrM)/discontinuous conduction mode (DCM) power factor correction (PFC) controller that provides simple, high-performance active PFC using minimal external components. The device offers lower total harmonic current distortion (THD) and near-unity power factor (PF) by utilizing a variable on-time control solution through the THD and PF optimizer compared to conventional constant-on-time (COT) control.
The MP44020 reduces the switching frequency (fSW) using dead time (DT) extension technology under light loads, thus improving light-load efficiency. It offers options that do not use burst mode, which can eliminate PFC output voltage (VOUT) fluctuations under light-load conditions to avoid flickering in LED applications.
Comprehensive protections enhance the safety and reliability of the system, including over-voltage protection (OVP), over-current limiting (OCL), over-current protection (OCP), under -voltage protection (UVP), brown-in and brownout (BI and BO, respectively), VCC voltage (VCC) under-voltage lockout (UVLO), and over-temperature protection (OTP).
The MP44020 is available in an SOIC-8 package.
-
Show more
Show less
Features & Benefits
- Valley Turn-On for Minimal Switching Loss
- Switching Frequency (fSW) Reduction to Reduce Switching Loss under Light-Load Conditions
- Low Supply Current in Burst Mode
- Soft-On/Off Burst for Low Audible Noise
- Total Harmonic Distortion (THD) and Power Factor (PF) Enhancement
- Soft Start (SS)
- Enhanced Dynamic Response
- Under-Voltage Protection (UVP)
- Over-Current Limiting (OCL)
- Over-Current Protection (OCP)
- Over-Voltage Protection (OVP)
- Brown-In (BI) and Brownout (BO)
- Over-Temperature Protection (OTP)
- Available in an SOIC-8 Package
Active Part Numbers:
MP44020GS-0000-Z MP44020GS-0000-P MP44020GS-0001-Z MP44020GS-0001-P MP44020GS-0008-Z MP44020GS-0008-P MP44020GS-0009-Z MP44020GS-0009-P MP44020GS-000C-Z MP44020GS-000C-P MP44020GS-000D-Z MP44020GS-000D-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP44020 Resources
-
ARTICLE
AN EQUATION-DRIVEN GUIDE TO DESIGNING A CRM/DCM BOOST PFCARTICLEDesigning compact and efficient power factor correction (PFC) stages for low-power to mid-power applications often requires operating in critical conduction mode (CrM) or discontinuous conduction mode (DCM). These modes offer improved efficiency and simplified control at light loads, but require careful design to ensure correct valley detection and mode transitions across the entire input range an...
-
PRODUCT CATEGORY
AC-DC LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
APPLICATION
100W TO 3KW (PFC, LLC, PFC+LLC)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 3kW require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, LLC controllers, and LLC synchronous rec...
-
APPLICATION
75W TO 200W (PFC, FLYBACK)APPLICATIONAC/DC power supplies must deliver high-efficiency power conversion for a variety of consumer, industrial, and commercial applications. Power supplies under 200W require ultra-low standby power and high levels of integration to meet the various regulations and requirements of their many applications. Our broad portfolio of solutions includes PFC controllers, flyback controllers, and flyback synchr...
-
PRODUCT CATEGORY
PFC BOOST/FLYBACKPRODUCT CATEGORY -
ARTICLE
A 4-STEP GUIDE TO SELECTING PFC CONDUCTION MODE: CRM/DCM VS. CCMARTICLEThe power factor correction (PFC) boost converter is the industry-standard topology for meeting harmonic current regulations such as IEC 61000-3-2. This circuit is essential in modern AC/DC power supplies, where it shapes the input current (IIN) to follow the input voltage (VIN) sinusoidal waveform, achieving a power factor near unity. The key to successful PFC design lies in its operating mode. ...
-
PRODUCT
MP44030PRODUCTDigital, CrM/DCM, Multi-Mode, Interleaved PFC Controller
-
PRODUCT
MP45000PRODUCTFully Integrated, Totem Pole PFC Controller with CCM for Peak Power
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ3359-AEC1PRODUCT4-Channel, Max 150mA/Channel, Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7225A-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified
-
PRODUCT
MPQ7231PRODUCTMPSafeTM42V, 3A Buck or 2.4A Buck-Boost, Synchronous Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7228-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ3323B-AEC1PRODUCT4-Channel, 320mA/Ch, LED Driver with Separated PWM/Analog Dimming and Digital Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ3326B-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface (Default Enable), AEC-Q100 Qualified
-
PRODUCT
MPQ3326A-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM/Analog Dimming and Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ2484U-AEC1PRODUCT75V, Multi-Topology (Buck, Boost, Buck-Boost) LED Controller, AEC-Q100 Qualified
-
PRODUCT
MPQ7221-AEC1PRODUCT16-Channel, 80mA/Ch, LED Driver with Separated PWM Analog Dimming and SerialInterface, AEC-Q100 Qualified
-
PRODUCT
MPQ4425C-AEC1PRODUCT36V, 1.5A, 2.2MHz, High-Efficiency, Synchronous Step-Down LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7200A-AEC1PRODUCT42V, 1.2A Buck-Boost or 3A Buck, 410kHz with FSS, Synchronous LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ7235-AEC1PRODUCT36V, 3A, Synchronous Buck Automotive Infrared LED Driver, AEC-Q100 Qualified
-
PRODUCT
MP7230PRODUCT42V, 1.2A, Synchronous Buck-Boost or 3A Buck Infrared LED Driver
-
PRODUCT
MPQ7230-AEC1PRODUCT42V, 1.2A, Synchronous Buck-Boost or 3A Buck, Automotive Infrared LED Driver, AEC-Q100 Qualified
Log in to your account
Create New Account