- Products
- Automotive (AECQ Grade)
- LED Driver
- MPQ7225A-AEC1
MPQ7225A-AEC1
16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFC) and Enhanced Safety, AEC-Q100 Qualified
Session textval
Session Titefor popup
- Vin (min) (V)2.5
- Vin (max) (V)12
- Open LED ProtectionYes
- TypeLinear LED Driver
- Iout (max) (A)0.2/Ch
- Iq (mA)0.63
- Ishutdown (µA)1.2
- SyncNo
- GradeAutomotive
- Package (mm)QFN-32 (5x6)
The MPQ7225A-AEC1 is a 16-channel, current sink LED driver. Each channel is rated for up to 200mA of current, and 16 ICs can be cascaded together to create a 256-channel solution.
The MPQ7225A-AEC1 is optimized for animated or dynamic lighting applications. It employs a 12-bit pulse-width modulation (PWM) dimming and 6-bit analog dimming register per channel, with individual control of each channel. The MPQ7225A-AEC1 is designed to function across distanced PCBs with a robust, high-speed, CAN-compatible differential interface.
The MPQ7225A-AEC1 features adaptive feedback control (AFC) to maximize system efficiency. The output voltage of the pre-regulator (e.g. buck voltage regulator) is adjusted in real time so that the voltage across the channels is kept to a minimum (300mV headroom at 200mA).
Frequency spread spectrum (FSS) optimizes EMC performance. The LED current’s ramping rate and the phase shift between channels can be digitally configured as well.
The MPQ7225A-AEC1 can aid a system design for functional safety with failsafe (/FS) indicator. It also features an enhanced LED open/short protection scheme (hiccup and latch modes). Additional protection features include ISET pin open/short protection and thermal shutdown. If a fault condition occurs, then the fault indicator pulls low and the matching fault register is set.
Compared to the MPQ7225-AEC1, the MPQ7225A-AEC1 further enhances system safety. During an LED open or short system fault, the fault register associated with the stored fault flag can be repeatedly read by an I2C host and can only be cleared after the host writes a write-1-to-clear (W1C) command. In contrast, the MPQ7225-AEC1 only allows its fault register to be read once and automatically clears using read-1-to-clear (R1C), regardless of whether the system fault is still present.
The MPQ7225A-AEC1 is available in a QFN-32 (5mmx6mm) package, and is AEC-Q100 qualified.
-
Show more
Show less
Features & Benefits
- Scalability:
- 16 Channels
Active Part Numbers:
MPQ7225AGQJE-xxxx-AEC1-Z MPQ7225AGQJE-xxxx-AEC1-P MPQ7225AGQJE-0000-AEC1-Z MPQ7225AGQJE-0000-AEC1-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ7225A-AEC1 Resources
-
PRODUCT CATEGORY
AUTOMOTIVE EXTERIORPRODUCT CATEGORY -
PRODUCT CATEGORY
AUTOMOTIVE LIGHTINGPRODUCT CATEGORY -
PRODUCT CATEGORY
LED DRIVERSPRODUCT CATEGORY -
APPLICATION
LOW-POWER EXTERIOR AND INTERIOR LIGHTINGAPPLICATIONAs automotive LED drivers replace traditional bulbs, the operation of low-power exterior and interior lighting systems have become increasingly advanced. Exterior lighting includes turn signals, side markers, rear combination lamps (RCLs), and fog lamps. Interior lighting includes button backlighting, instrument clusters, and dome and ambient lights. While improved low-power operation of exterior ...
-
APPLICATION
HEADLIGHTSAPPLICATIONHeadlights remain one of the most important functional safety features in any vehicle. While not a new feature, most new car models now feature LED headlights to provide increased brightness, better efficiency, and longer headlight lifespans. And of course, as with any automotive application, headlight designs must meet strict thermal requirements, ISO26262 safety standards, and EMC regulations. ...
-
APPLICATION
ALL LED LIGHTINGAPPLICATIONAutomotive LED lighting systems are comprised of the headlights, interior lights, rear lights, small lights, LED pixel light controllers, and DC/DC LED drivers. With increasingly dynamic and accurate LED lighting features that integrate flexible control, animation, and energy efficiency, key functions including supply, control, sense, actuation, and communication are also becoming more complex. Th...
-
APPLICATION
DISPLAY (NAVIGATION, HEADS-UP, CLUSTER)APPLICATIONAutomotive displays — which include the center display, heads-up display (HUD), and gauge instrument cluster — show key information and interactive content to the driver. The center information display is connected to the head unit, and provides navigation and other in-cabin infotainment controls. The automotive HUD and gauge instrument cluster provide easy-to-access information for the driver. Th...
-
APPLICATION
DRIVER MONITORING SYSTEMSAPPLICATIONDriver monitoring systems are one of the latest developments in automotive safety technology. As part of a holistic human-machine interface (HMI), driver monitoring systems track vital sign parameters and driver attentiveness, so that in the event that the driver is unable to operate the vehicle, assistance can be provided. Of course, advanced new features add design complexity and additional cons...
-
PRODUCT CATEGORY
LED DRIVERPRODUCT CATEGORY -
PRODUCT
MPQ76402FS-AEC1PRODUCTMPSafeTM, ASIL-B, 12-Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76401FS-AEC1PRODUCTMPSafeTM, ASIL-B, 16-Channel, 800mA/Channel LED Matrix Manager with UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76200FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 6A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7250-AEC1PRODUCT3-Channel, 200mA Linear LED Driver with Thermal Sharing, AEC-Q100 Qualified
-
PRODUCT
MPQ7270-AEC1PRODUCT3V to 40V, 4A, Boost LED Driver, AEC-Q100 Qualified
-
PRODUCT
MPQ76301FS-AEC1PRODUCTMPSafeTM, ASIL-B, 16-Channel, 100mA Smart Linear LED Driver with Digital AFCTM, AEC-Q100 Qualified
-
PRODUCT
MPQ7227-AEC1PRODUCT24-Channel, 100mA, Smart Linear LED Driver with Digital Adaptive Feedback Control (AFCTM), AEC-Q100 Qualified
-
PRODUCT
MPQ7225B-AEC1PRODUCT16-Channel, Current Sink LED Driver with Adaptive Feedback Control (AFCTM) and UART Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76352FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ76350FS-AEC1PRODUCTMPSafeTM, ASIL-B, 42V, High Current Output, Synchronous Dual-Buck Converter for Automotive Lighting, AEC-Q100 Qualified
-
PRODUCT
MPQ7223-AEC1PRODUCT48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
-
PRODUCT
MPQ76233FS-AEC1PRODUCTMPSafeTM, ASIL-B, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ3359A-AEC1PRODUCT1-/2-/3-/4-Channel, Max 150mA/Ch Boost WLED Driver with High Dimming Ratio, AEC-Q100 Qualified
-
PRODUCT
MPQ7210-AEC1PRODUCT60V, 2A, Synchronous, Dual-Buck LED Driver with SPI, AEC-Q100 Qualified
-
PRODUCT
MPQ76230FS-AEC1PRODUCTMPSafeTM ASIL-C, 36V, 10A, IR LED Driver with Eye Safety Features, AEC-Q100 Qualified
-
PRODUCT
MPQ7260-AEC1PRODUCT36V, 15A Peak ISW, Buck-Boost Converter with Integrated Low-Side MOSFETs Built for Exterior Lighting, AEC-Q100 Qualified
Order
Log in to your account
Create New Account