MPQ7223-AEC1
48-Channel, 80mA/Ch, Current Sink Driver with Serial Interface, AEC-Q100 Qualified
Active Part Numbers:
MPQ7223GQQE-AEC1-T
Related Products
MPQ3321-AEC1 48-Channel, Max 80mA/Ch, Current Source LED Driver with Independent Analog and PWM Dimming, AEC-Q100 Qualified
The MPQ3321-AEC1 is a 48-channel LED driver with a 22V voltage rating and maximum 80mA current sources. It is designed to drive the LED arrays for local dimming backlighting in automotive LCD panels.
The MPQ3321-AEC1 employs low headroom to regulate the LED current (ILEDx, where x = 1–48).
The adaptive voltage feedback function optimizes the LED voltage (VLEDx, where x = 1–48), which achieves higher system efficiency.
The MPQ3321-AEC1 supports independent 16-bit pulse-width modulation (PWM) and 7-bit analog dimming for each channel via the serial interface.
The configurable internal registers provide reliable and flexible application. The 25MHz serial interface clock guarantees a high data transfer rate for multiple devices operating in a daisy-chain application.
Robust protections are included to guarantee safe operation of the device. Protection modes include LED open protection, LED short protection, and over-temperature protection (OTP). All fault statuses can be read through the serial interface.
The MPQ3321-AEC1 is available in a QFN-68 (8mmx8mm) package, and it is available in AEC-Q100 Grade 0.
Log in to your account
Create New Account